74AHC(T)04-Q100

Hex inverter

The 74AHC04-Q100; 74AHCT04-Q100 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.

The 74AHC04-Q100; 74AHCT04-Q100 provides six inverting buffers.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Balanced propagation delays
  • Inputs accept voltages higher than VCC
  • Input levels:
    • For 74AHC04-Q100: CMOS level
    • For 74AHCT04-Q100: TTL level
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC04BQ-Q100Production2.0 - 5.5CMOS± 8606low-40~12510620.974DHVQFN14
74AHC04D-Q100Production2.0 - 5.5CMOS± 8606low-40~12510820.166SO14
74AHC04PW-Q100Production2.0 - 5.5CMOS± 8606low-40~1251417.867TSSOP14
74AHCT04BQ-Q100Production4.5 - 5.5TTL± 8606low-40~12510620.974DHVQFN14
74AHCT04D-Q100Production4.5 - 5.5TTL± 8606low-40~12510820.166SO14
74AHCT04PW-Q100Production4.5 - 5.5TTL± 8606low-40~1251411.067TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC04BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveAHC0474AHC04BQ-Q100X
( 9353 013 69115 )
74AHC04D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHC04D74AHC04D-Q100J
( 9353 010 14118 )
74AHC04PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHC0474AHC04PW-Q100J
( 9353 010 13118 )
74AHCT04BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveAHT0474AHCT04BQ-Q100X
( 9353 013 78115 )
74AHCT04D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHCT04D74AHCT04D-Q100J
( 9353 010 15118 )
74AHCT04PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHCT0474AHCT04PW-Q100J
( 9353 010 16118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74AHC04BQ-Q10074AHC04BQ-Q100X74AHC04BQ-Q100Always Pb-free84.911
74AHC04D-Q10074AHC04D-Q100J74AHC04D-Q100Always Pb-free84.911
74AHC04PW-Q10074AHC04PW-Q100J74AHC04PW-Q100Always Pb-free84.911
74AHCT04BQ-Q10074AHCT04BQ-Q100X74AHCT04BQ-Q100Always Pb-free84.911
74AHCT04D-Q10074AHCT04D-Q100J74AHCT04D-Q100Always Pb-free84.911
74AHCT04PW-Q10074AHCT04PW-Q100J74AHCT04PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (17)

File nameTitleTypeDate
74AHC_AHCT04_Q100Hex inverterData sheet2017-05-03
ahc04ahc04 IBIS modelIBIS model2013-04-07
ahct04ahct04 IBIS modelIBIS model2013-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT762-1_471DHVQFN14; Reel sulfur barrier pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,471 or Z Ordering code (12NC) ending 471Packing2016-01-21
SOT762-1_115Standard product orientation 12NC ending 115Packing2013-04-09
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 3 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1_118TSSOP14; Reel pack for SMD, 13"; Q1/T1 product orientationPacking2019-11-29
SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc04ahc04 IBIS modelIBIS model2013-04-07
ahct04ahct04 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.