74AHC(T)541-Q100

Octal buffer/line driver; 3-state

The 74AHC541-Q100; 74AHCT541-Q100 is a high-speed Si-gate CMOS device.

The 74AHC541-Q100; 74AHCT541-Q100 are octal non-inverting buffer/line drivers with 3‑state bus compatible outputs.

The output enable inputs OE0 and OE1, control the 3-state outputs.

A HIGH on OEn causes the outputs to assume a high-impedance OFF-state.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Balanced propagation delays
  • All inputs have a Schmitt-trigger action
  • Inputs accept voltages higher than VCC
  • For 74AHC541-Q100 only: operates with CMOS input levels
  • For 74AHCT541-Q100 only: operates with TTL input levels
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000  V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC541BQ-Q100Production2.0 - 5.5CMOS+/- 8608low-40~125789.250DHVQFN20
74AHC541D-Q100Production2.0 - 5.5CMOS+/- 8608low-40~1258527.461SO20
74AHC541PW-Q100Production2.0 - 5.5CMOS+/- 8608low-40~1251014.645TSSOP20
74AHCT541BQ-Q100Production4.5 - 5.5TTL+/- 8608low-40~125789.250DHVQFN20
74AHCT541D-Q100Production4.5 - 5.5TTL+/- 8608low-40~1258527.461SO20
74AHCT541PW-Q100Production4.5 - 5.5TTL+/- 8608low-40~1251014.645TSSOP20

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC541BQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1Reel 7" Q1/T1ActiveAHC54174AHC541BQ-Q100X
( 9353 007 07115 )
74AHC541D-Q100
SO20
(SOT163-1)
SOT163-1Reel 13" Q1/T1Active74AHC541D74AHC541D-Q100J
( 9353 007 05118 )
74AHC541PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHC54174AHC541PW-Q100J
( 9353 007 06118 )
74AHCT541BQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1Reel 7" Q1/T1ActiveAHCT54174AHCT541BQ-Q100X
( 9353 007 11115 )
74AHCT541D-Q100
SO20
(SOT163-1)
SOT163-1Reel 13" Q1/T1Active74AHCT541D74AHCT541D-Q100J
( 9353 007 08118 )
74AHCT541PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHCT54174AHCT541PW-Q100J
( 9353 007 09118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74AHC541BQ-Q10074AHC541BQ-Q100X74AHC541BQ-Q100Always Pb-free84.911
74AHC541D-Q10074AHC541D-Q100J74AHC541D-Q100Always Pb-free84.911
74AHC541PW-Q10074AHC541PW-Q100J74AHC541PW-Q100Always Pb-free84.911
74AHCT541BQ-Q10074AHCT541BQ-Q100X74AHCT541BQ-Q100Always Pb-free84.911
74AHCT541D-Q10074AHCT541D-Q100J74AHCT541D-Q100Always Pb-free84.911
74AHCT541PW-Q10074AHCT541PW-Q100J74AHCT541PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (13)

File nameTitleTypeDate
74AHC_AHCT541_Q100Octal buffer/line driver; 3-stateData sheet2017-05-03
ahct541ahct541 IBIS modelIBIS model2013-04-07
ahc541ahc541 IBIS modelIBIS model2013-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT764-1_115DHVQFN20; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2013-04-23
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT360-1_118TSSOP20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-15
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SOT163-1_115Tape reel SMD; standard product orientation 12NC ending 115Packing2013-04-25
SOT163-1_118SO20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-15
SOT163-1_518SO20; Reel dry pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,518 or Y Ordering code (12NC) ending 518Packing2014-12-16
SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahct541ahct541 IBIS modelIBIS model2013-04-07
ahc541ahc541 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.