74HC(T)393-Q100

Dual 4-bit binary ripple counter

The 74HC393-Q100; 7474HCT393-Q100 is a dual 4-stage binary ripple counter. Each counter features a clock input (nCP), an overriding asynchronous master reset input (nMR) and 4 buffered parallel outputs (nQ0 to nQ3). The counter advances on the HIGH-to-LOW transition of nCP. A HIGH on nMR clears the counter stages and forces the outputs LOW, independent of the state of nCP. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from ‑40 °C to +85 °C and from ‑40 °C to +125 °C
  • Input levels:
    • For 74HC393-Q100: CMOS level
    • For 74HCT393-Q100: TTL level
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Two 4-bit binary counters with individual clocks
  • Divide by any binary module up to 28 in one package
  • Two master resets to clear each 4-bit counter individually

Parametrics

Type numberProduct statusVCC (V)Output drive capability (mA)Logic switching levelstpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC393BQ-Q100Production2.0 - 6.0± 5.2CMOS1299low-40~125918.658DHVQFN14
74HC393D-Q100Production2.0 - 6.0± 5.2CMOS1299low-40~125897.447SO14
74HC393PW-Q100Production2.0 - 6.0± 5.2CMOS1299low-40~1251283.452TSSOP14
74HCT393BQ-Q100Production4.5 - 5.5± 4TTL2053low-40~125918.658DHVQFN14
74HCT393D-Q100Production4.5 - 5.5± 4TTL2053low-40~125897.447SO14
74HCT393PW-Q100Production4.5 - 5.5± 4TTL2053low-40~1251283.452TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC393BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveHC39374HC393BQ-Q100X
( 9353 043 67115 )
74HC393D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HC393D74HC393D-Q100J
( 9353 043 68118 )
74HC393PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC39374HC393PW-Q100J
( 9353 043 69118 )
74HCT393BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveHT39374HCT393BQ-Q100X
( 9353 043 71115 )
74HCT393D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HCT393D74HCT393D-Q100J
( 9353 043 72118 )
74HCT393PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT39374HCT393PW-Q100J
( 9353 043 73118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
74HC393BQ-Q10074HC393BQ-Q100X74HC393BQ-Q100Always Pb-free11
74HC393D-Q10074HC393D-Q100J74HC393D-Q100Always Pb-free11
74HC393PW-Q10074HC393PW-Q100J74HC393PW-Q100Always Pb-free11
74HCT393BQ-Q10074HCT393BQ-Q100X74HCT393BQ-Q100Always Pb-free11
74HCT393D-Q10074HCT393D-Q100J74HCT393D-Q100Always Pb-free11
74HCT393PW-Q10074HCT393PW-Q100J74HCT393PW-Q100Always Pb-free11
Quality and reliability disclaimer

Documentation (17)

File nameTitleTypeDate
74HC_HCT393_Q100Dual 4-bit binary ripple counterData sheet2017-04-07
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT762-1_471DHVQFN14; Reel sulfur barrier pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,471 or Z Ordering code (12NC) ending 471Packing2016-01-21
SOT762-1_115Standard product orientation 12NC ending 115Packing2013-04-09
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 3 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1_118TSSOP14; Reel pack for SMD, 13"; Q1/T1 product orientationPacking2019-11-29
SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.