74HC(T)4017-Q100

Johnson decade counter with 10 decoded outputs

The 74HC4017-Q100; 74HCT4017-Q100 is a 5-stage Johnson decade counter with 10 decoded outputs (Q0 to Q9). It has an output from the most significant flip-flop (Q5-9), two clock inputs (CP0 and CP1) and an overriding asynchronous master reset input (MR). Either a LOW-to-HIGH transition at CP0 while CP1 is LOW, or a HIGH-to-LOW transition at CP1 while CP0 is HIGH, advances the counter. The Q5-9 output is LOW while the counter is in states 5, 6, 7, 8 and 9. When cascading counters, it can be used to drive the CP0 input of the next counter. A HIGH on MR resets the counter to zero (Q0 = Q5-9 = HIGH; Q1 to Q9 = LOW) independent of the clock inputs (CP0 and CP1). An internal circuit: following any illegal code the counter returns to a proper counting mode within 11 clock pulses provides automatic code correction of the counter. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from ‑40 °C to +85 °C and from ‑40 °C to +125 °C
  • Wide supply voltage range from 2.0 V to 6.0 V
  • Input levels:
    • For 74HC4017-Q100: CMOS level
    • For 74HCT4017-Q100: TTL level
  • Complies with JEDEC standard no. 7 A
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Output drive capability (mA)Logic switching levelstpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4017BQ-Q100Production2.0 - 6.0± 5.2CMOS1877low-40~1259011.859DHVQFN16
74HC4017D-Q100Production2.0 - 6.0± 5.2CMOS1877low-40~125908.349SO16
74HC4017PW-Q100Production2.0 - 6.0± 5.2CMOS1877low-40~1251223.952TSSOP16
74HCT4017BQ-Q100Production4.5 - 5.5± 4TTL2167low-40~1259011.859DHVQFN16
74HCT4017D-Q100Production4.5 - 5.5± 4TTL2167low-40~125908.349SO16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4017BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveHC401774HC4017BQ-Q100X
( 9353 024 76115 )
74HC4017D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HC4017D74HC4017D-Q100J
( 9353 024 77118 )
74HC4017PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC401774HC4017PW-Q100J
( 9353 024 78118 )
74HCT4017BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveHT401774HCT4017BQ-Q100X
( 9353 024 79115 )
74HCT4017D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HCT4017D74HCT4017D-Q100J
( 9353 024 81118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC4017BQ-Q10074HC4017BQ-Q100X74HC4017BQ-Q100Always Pb-free84.911
74HC4017D-Q10074HC4017D-Q100J74HC4017D-Q100Always Pb-free84.911
74HC4017PW-Q10074HC4017PW-Q100J74HC4017PW-Q100Always Pb-free84.911
74HCT4017BQ-Q10074HCT4017BQ-Q100X74HCT4017BQ-Q100Always Pb-free84.911
74HCT4017D-Q10074HCT4017D-Q100J74HCT4017D-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (17)

File nameTitleTypeDate
74HC_HCT4017_Q100Johnson decade counter with 10 decoded outputsData sheet2017-04-07
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT763-1_115DHVQFN16; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2016-07-05
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT109-1_431SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-08-25
SOT109-1_118SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-24
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_623TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623Packing2013-05-15
SOT403-1_118TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT403-1_128TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packing2014-10-14
SOT403-1_653TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-14
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.