74HC(T)165-Q100

8-bit parallel-in/serial out shift register

The 74HC165-Q100; 74HCT165-Q100 are high-speed Si-gate CMOS devices that comply with JEDEC standard no. 7A. They are pin compatible with Low-power Schottky TTL (LSTTL).

The 74HC165-Q100; 74HCT165-Q100 are 8-bit parallel-load or serial-in shift registers with complementary serial outputs (Q7 and Q7) available from the last stage. When the parallel load (PL) input is LOW, parallel data from the D0 to D7 inputs are loaded into the register asynchronously.

When PL is HIGH, data enters the register serially at the DS input and shifts one place to the right (Q0 → Q1 → Q2, etc.) with each positive-going clock transition. This feature allows parallel-to-serial converter expansion by tying the Q7 output to the DS input of the succeeding stage.

The clock input is a gated-OR structure which allows one input to be used as an active LOW clock enable (CE) input. The pin assignment for the CP and CE inputs is arbitrary and can be reversed for layout convenience. The LOW-to-HIGH transition of input CE should only take place while CP HIGH for predictable operation. Either the CP or the CE should be HIGH before the LOW-to-HIGH transition of PL to prevent shifting the data when PL is activated.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Asynchronous 8-bit parallel load
  • Synchronous serial input
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Target applications

  • Parallel-to-serial data conversion

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC165BQ-Q100Production2.0 - 6.0CMOS± 5.21656low-40~1259112.760DHVQFN16
74HC165D-Q100Production2.0 - 6.0CMOS± 5.21656low-40~125918.950SO16
74HC165PW-Q100Production2.0 - 6.0CMOS± 5.21656low-40~1251244.253TSSOP16
74HCT165BQ-Q100Production4.5 - 5.5TTL± 41448low-40~1259112.760DHVQFN16
74HCT165D-Q100Production4.5 - 5.5TTL± 41448low-40~125918.950SO16
74HCT165PW-Q100Production4.5 - 5.5TTL± 41548low-40~1251244.253TSSOP16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC165BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveHC16574HC165BQ-Q100,115
( 9352 987 66115 )
74HC165D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HC165D74HC165D-Q100,118
( 9352 987 67118 )
74HC165PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC16574HC165PW-Q100,118
( 9352 987 68118 )
74HCT165BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveHCT16574HCT165BQ-Q100,11
( 9352 987 69115 )
74HCT165D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HCT165D74HCT165D-Q100,118
( 9352 987 71118 )
74HCT165PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT16574HCT165PW-Q100,11
( 9352 987 72118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC165BQ-Q10074HC165BQ-Q100,11574HC165BQ-Q100Always Pb-free84.911
74HC165D-Q10074HC165D-Q100,11874HC165D-Q100Always Pb-free84.911
74HC165PW-Q10074HC165PW-Q100,11874HC165PW-Q100Always Pb-free84.911
74HCT165BQ-Q10074HCT165BQ-Q100,1174HCT165BQ-Q100Always Pb-free84.911
74HCT165D-Q10074HCT165D-Q100,11874HCT165D-Q100Always Pb-free84.911
74HCT165PW-Q10074HCT165PW-Q100,1174HCT165PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (19)

File nameTitleTypeDate
74HC_HCT165_Q1008-bit parallel-in/serial out shift registerData sheet2017-08-23
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hc16574HC165 IBIS modelIBIS model2015-09-13
hct16574HCT165 IBIS modelIBIS model2015-09-13
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT763-1_115DHVQFN16; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2016-07-05
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT109-1_431SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-08-25
SOT109-1_118SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-24
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_623TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623Packing2013-05-15
SOT403-1_118TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_128TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packing2014-10-14
SOT403-1_653TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-14

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hc16574HC165 IBIS modelIBIS model2015-09-13
hct16574HCT165 IBIS modelIBIS model2015-09-13

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.