74HC(T)175-Q100

Quad D-type flip-flop with reset; positive-edge trigger

The 74HC175-Q100; 74HCT175-Q100 are quad positive edge-triggered D‑type flip‑flops with individual data inputs (Dn) and both Qn and Qn outputs. The common clock (CP) and master reset (MR) inputs load and reset all flip‑flops simultaneously. The D‑input that meets the set-up and hold time requirements on the LOW‑to‑HIGH clock transition is stored in the flip‑flop and appears at the Q output. A LOW on MR causes the flip‑flops and outputs to be reset LOW.

The device is useful for applications where both the true and complement outputs are required and the clock and master reset are common to all storage elements.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Input levels:
    • For 74HC175-Q100: CMOS level
    • For 74HCT175-Q100: TTL level
  • Four edge-triggered D-type flip-flops
  • Asynchronous master reset
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC175D-Q100Production2.0 - 6.0CMOS± 5.21783low-40~125793.637SO16
74HC175PW-Q100Production2.0 - 6.0CMOS± 5.21783low-40~1251131.841TSSOP16
74HCT175D-Q100Production4.5 - 5.5TTL± 41654low-40~125793.637SO16
74HCT175PW-Q100Production4.5 - 5.5TTL± 41654low-40~1251131.841TSSOP16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC175D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HC175D74HC175D-Q100J
( 9353 007 83118 )
74HC175PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC17574HC175PW-Q100J
( 9353 007 84118 )
74HCT175D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HCT175D74HCT175D-Q100J
( 9353 007 85118 )
74HCT175PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT17574HCT175PW-Q100J
( 9353 007 86118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC175D-Q10074HC175D-Q100J74HC175D-Q100Always Pb-free84.911
74HC175PW-Q10074HC175PW-Q100J74HC175PW-Q100Always Pb-free84.911
74HCT175D-Q10074HCT175D-Q100J74HCT175D-Q100Always Pb-free84.911
74HCT175PW-Q10074HCT175PW-Q100J74HCT175PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74HC_HCT175_Q100Quad D-type flip-flop with reset; positive-edge triggerData sheet2017-04-07
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT109-1_431SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-08-25
SOT109-1_118SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-24
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_623TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623Packing2013-05-15
SOT403-1_118TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT403-1_128TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packing2014-10-14
SOT403-1_653TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-14
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.