74HC(T)573-Q100

Octal D-type transparant latch; 3-state

The 74HC573-Q100; 74HCT573-Q100 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard no. 7A.

The 74HC573-Q100; 74HCT573-Q100 has octal D-type transparent latches featuring separate D-type inputs for each latch and 3-state true outputs for bus-oriented applications. A latch enable (LE) input and an output enable (OE) input are common to all latches.

When LE is HIGH, data at the Dn inputs enter the latches. In this condition, the latches are transparent, i.e. a latch output changes state each time its corresponding D input changes.

When LE is LOW the latches store the information that was present at the D-inputs a set-up time preceding the HIGH-to-LOW transition of LE. When OE is LOW, the contents of the 8 latches are available at the outputs. When OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the OE input does not affect the state of the latches.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Input levels:
    • For 74HC573: CMOS level
    • For 74HCT573: TTL level
  • Inputs and outputs on opposite sides of package allowing easy interface with microprocessors
  • Useful as input or output port for microprocessors and microcomputers
  • 3-state non-inverting outputs for bus-oriented applications
  • Common 3-state output enable input
  • Multiple package options
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC573BQ-Q100Production2.0 - 6.0CMOS± 7.8148low-40~125799.450DHVQFN20
74HC573DB-Q100
NRND
Not for design in2.0 - 6.0CMOS+/- 7.8148low-40~12513640.0SSOP20
74HC573D-Q100Production2.0 - 6.0CMOS± 7.8148low-40~1258527.561SO20
74HC573PW-Q100Production2.0 - 6.0CMOS± 7.8148low-40~1251014.645TSSOP20
74HCT573BQ-Q100Production4.5 - 5.5TTL± 6178low-40~125799.450DHVQFN20
74HCT573DB-Q100
NRND
Not for design in4.5 - 5.5TTL+/- 6178low-40~12513640.0SSOP20
74HCT573D-Q100Production4.5 - 5.5TTL± 6178low-40~1258527.561SO20
74HCT573PW-Q100Production4.5 - 5.5TTL± 6178low-40~1251014.645TSSOP20

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC573BQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1Reel 7" Q1/T1ActiveHC57374HC573BQ-Q100,115
( 9352 988 63115 )
74HC573DB-Q100
NRND

SSOP20
(SOT339-1)
SOT339-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC57374HC573DB-Q100J
( 9353 008 97118 )
74HC573D-Q100
SO20
(SOT163-1)
SOT163-1Reel 13" Q1/T1Active74HC573D74HC573D-Q100,118
( 9352 988 64118 )
74HC573PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC57374HC573PW-Q100,118
( 9352 988 65118 )
74HCT573BQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1Reel 7" Q1/T1ActiveHCT57374HCT573BQ-Q100,11
( 9352 988 66115 )
74HCT573DB-Q100
NRND

SSOP20
(SOT339-1)
SOT339-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT57374HCT573DB-Q100J
( 9353 014 14118 )
74HCT573D-Q100
SO20
(SOT163-1)
SOT163-1Reel 13" Q1/T1Active74HCT573D74HCT573D-Q100,118
( 9352 988 67118 )
74HCT573PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT57374HCT573PW-Q100,11
( 9352 988 68118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC573BQ-Q10074HC573BQ-Q100,11574HC573BQ-Q100Always Pb-free84.911
74HC573DB-Q100
NRND
74HC573DB-Q100J74HC573DB-Q100Always Pb-free11
74HC573D-Q10074HC573D-Q100,11874HC573D-Q100Always Pb-free84.911
74HC573PW-Q10074HC573PW-Q100,11874HC573PW-Q100Always Pb-free84.911
74HCT573BQ-Q10074HCT573BQ-Q100,1174HCT573BQ-Q100Always Pb-free84.911
74HCT573DB-Q100
NRND
74HCT573DB-Q100J74HCT573DB-Q100Always Pb-free11
74HCT573D-Q10074HCT573D-Q100,11874HCT573D-Q100Always Pb-free84.911
74HCT573PW-Q10074HCT573PW-Q100,1174HCT573PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (16)

File nameTitleTypeDate
74HC_HCT573_Q100Octal D-type transparant latch; 3-stateData sheet2017-03-30
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT764-1_115DHVQFN20; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2013-04-23
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT360-1_118TSSOP20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-15
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT163-1_115Tape reel SMD; standard product orientation 12NC ending 115Packing2013-04-25
SOT163-1_118SO20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-15
SOT163-1_518SO20; Reel dry pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,518 or Y Ordering code (12NC) ending 518Packing2014-12-16
SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyOutline drawing2018-10-18
SOT339-1_118SSOP20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2015-10-02
SOT339-1plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.