74VHC(T)595-Q100

8-bit serial-in/serial-out or parallel-out shift register with output latches

The 74VHC595-Q100; 74VHCT595-Q100 are high‑speed Si‑gate CMOS devices and are pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7A.

The 74VHC595-Q100; 74VHCT595-Q100 are 8‑stage serial shift registers with a storage register and 3-state outputs. The shift registers have separate clocks.

Data is shifted on the positive-going transitions of the shift register clock input (SHCP). The data in each register is transferred to the storage register on a positive-going transition of the storage register clock input (STCP). If both clocks are connected together, the shift register is always one clock pulse ahead of the storage register.

The shift register has a serial input (DS) and a serial standard output (Q7S) for cascading. It is also provided with asynchronous reset (active LOW) for all 8 shift register stages. The storage register has 8 parallel 3-state bus driver outputs. Data in the storage register appears at the output whenever the output enable input (OE) is LOW.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Balanced propagation delays
  • All inputs have Schmitt-trigger action
  • Inputs accept voltages higher than VCC
  • Input levels:
    • The 74VHC595-Q100 operates with CMOS input level
    • The 74VHCT595-Q100 operates with TTL input level
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Target applications

  • Serial-to-parallel data conversion
  • Remote control holding register

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74VHC595BQ-Q100Production2.0 - 5.5CMOS± 84.0170low-40~1259011.859DHVQFN16
74VHC595D-Q100Production2.0 - 5.5CMOS± 84.0170low-40~125908.649SO16
74VHC595PW-Q100Production2.0 - 5.5CMOS± 84.0170low-40~1251223.951TSSOP16
74VHCT595BQ-Q100Production4.5 - 5.5TTL± 83.8170low-40~1259011.859DHVQFN16
74VHCT595D-Q100Production4.5 - 5.5TTL± 83.8170low-40~125908.649SO16
74VHCT595PW-Q100Production4.5 - 5.5TTL± 83.8170low-40~1251223.951TSSOP16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74VHC595BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveVHC59574VHC595BQ-Q100X
( 9353 031 91115 )
74VHC595D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74VHC595D74VHC595D-Q100J
( 9353 013 19118 )
74VHC595PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveVHC59574VHC595PW-Q100J
( 9353 032 19118 )
74VHCT595BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveVHT59574VHCT595BQ-Q100X
( 9353 013 27115 )
74VHCT595D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74VHCT595D74VHCT595D-Q100J
( 9353 013 09118 )
74VHCT595PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveVHCT59574VHCT595PW-Q100J
( 9353 013 28118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74VHC595BQ-Q10074VHC595BQ-Q100X74VHC595BQ-Q100Always Pb-free84.911
74VHC595D-Q10074VHC595D-Q100J74VHC595D-Q100Always Pb-free84.911
74VHC595PW-Q10074VHC595PW-Q100J74VHC595PW-Q100Always Pb-free84.911
74VHCT595BQ-Q10074VHCT595BQ-Q100X74VHCT595BQ-Q100Always Pb-free84.911
74VHCT595D-Q10074VHCT595D-Q100J74VHCT595D-Q100Always Pb-free84.911
74VHCT595PW-Q10074VHCT595PW-Q100J74VHCT595PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (17)

File nameTitleTypeDate
74VHC_VHCT595_Q1008-bit serial-in/serial-out or parallel-out shift register with output latchesData sheet2017-05-03
74vhct59574vhct595 IBIS modelIBIS model2013-04-07
74vhc59574vhc595 IBIS modelIBIS model2013-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT763-1_115DHVQFN16; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2016-07-05
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT109-1_431SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-08-25
SOT109-1_118SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-24
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_623TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623Packing2013-05-15
SOT403-1_118TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_128TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packing2014-10-14
SOT403-1_653TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-14

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
74vhct59574vhct595 IBIS modelIBIS model2013-04-07
74vhc59574vhc595 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.