×

Switches / multiplexers / de-multiplexers

Filling the requirements of special-purpose applications

Need something a bit special for your design? We might have exactly what you are looking for in our specialty logic range.

It includes various functions such as phase locked loops (PLLs), digital comparators, printer interfaces, and more.

Key features and benefits

  • Mixed 5 V & 3.3 V applications
  • Bus width reduction
  • High noise immunity
  • Low power consumption
  • Wide supply volltage range
  • Low propagation delay
  • Overvoltage tolerant input options
  • Compliementary output options
  • AEC-Q100 grade 1

Key applications

  • Power windows, power locks and power mirror control
  • Advanced diagnostics and engine control modules
  • Traction and stability control modules

Parametric search

Automotive logic
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74AHC138-Q100; 74AHCT138-Q100 3-to-8 line decoder/demultiplexer; inverting ACT
74AHC138BQ-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74AHC138D-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74AHC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74AHCT138BQ-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74AHCT138D-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74AHCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74AHC139-Q100; 74AHCT139-Q100 Dual 2-to-4 line decoder/demultiplexer ACT
74AHC139D-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74AHC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74AHCT139D-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74AHCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74AHC157-Q100; 74AHCT157-Q100 Quad 2-input multiplexer ACT
74AHC157BQ-Q100 Quad 2-input multiplexer Production
74AHC157D-Q100 Quad 2-input multiplexer Production
74AHC157PW-Q100 Quad 2-input multiplexer Production
74AHCT157BQ-Q100 Quad 2-input multiplexer Production
74AHCT157D-Q100 Quad 2-input multiplexer Production
74AHCT157PW-Q100 Quad 2-input multiplexer Production
74AHC1G66-Q100; 74AHCT1G66-Q100 Single-pole single-throw analog switch ACT
74AHC1G66GV-Q100 Single-pole single-throw analog switch Production
74AHC1G66GW-Q100 Single-pole single-throw analog switch Production
74AHCT1G66GV-Q100 Single-pole single-throw analog switch Production
74AHCT1G66GW-Q100 Single-pole single-throw analog switch Production
74AHC257-Q100; 74AHCT257-Q100 Quad 2-input multiplexer; 3-state ACT
74AHC257D-Q100 Quad 2-input multiplexer; 3-state Production
74AHC257PW-Q100 Quad 2-input multiplexer; 3-state Production
74AHCT257D-Q100 Quad 2-input multiplexer; 3-state Production
74AHCT257PW-Q100 Quad 2-input multiplexer; 3-state Production
74AUP1G157-Q100 Low-power 2-input multiplexer ACT
74AUP1G157GM-Q100 Low-power 2-input multiplexer Production
74CB3Q3257-Q100 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump ACT
74CB3Q3257PW-Q100 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump Production
74CBTLV1G125-Q100 Single bus switch ACT
74CBTLV1G125GV-Q100 Single bus switch Production
74CBTLV1G125GW-Q100 Single bus switch Production
74CBTLV3125-Q100 4-bit bus switch ACT
74CBTLV3125BQ-Q100 4-bit bus switch Production
74CBTLV3125PW-Q100 4-bit bus switch Production
74CBTLV3126-Q100 4-bit bus switch ACT
74CBTLV3126BQ-Q100 4-bit bus switch Production
74CBTLV3126PW-Q100 4-bit bus switch Production
74CBTLV3244-Q100 8-bit bus switch with 4-bit output enables ACT
74CBTLV3244BQ-Q100 8-bit bus switch with 4-bit output enables Production
74CBTLV3245-Q100 8-bit bus switch with output enable ACT
74CBTLV3245BQ-Q100 8-bit bus switch with output enable Production
74CBTLV3245PW-Q100 8-bit bus switch with output enable Production
74CBTLV3253-Q100 Dual 1-of-4 multiplexer/demultiplexer ACT
74CBTLV3253BQ-Q100 Dual 1-of-4 multiplexer/demultiplexer Production
74CBTLV3253D-Q100 Dual 1-of-4 multiplexer/demultiplexer Production
74CBTLV3253PW-Q100 Dual 1-of-4 multiplexer/demultiplexer Production
74CBTLV3257-Q100 Quad 1-of-2 multiplexer/demultiplexer ACT
74CBTLV3257BQ-Q100 Quad 1-of-2 multiplexer/demultiplexer Production
74CBTLV3257D-Q100 Quad 1-of-2 multiplexer/demultiplexer Production
74CBTLV3257PW-Q100 Quad 1-of-2 multiplexer/demultiplexer Production
74CBTLVD3245-Q100 8-bit level-shifting bus switch with output enable ACT
74CBTLVD3245BQ-Q100 8-bit level-shifting bus switch with output enable Production
74HC138-Q100; 74HCT138-Q100 3-to-8 line decoder/demultiplexer; inverting ACT
74HC138BQ-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HC138D-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HCT138BQ-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HCT138D-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HC139-Q100; 74HCT139-Q100 Dual 2-to-4 line decoder/demultiplexer ACT
74HC139D-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74HC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74HCT139D-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74HCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74HC151-Q100; 74HCT151-Q100 8-input multiplexer ACT
74HC151BQ-Q100 8-input multiplexer Production
74HC151D-Q100 8-input multiplexer Production
74HC151PW-Q100 8-input multiplexer Production
74HCT151D-Q100 8-input multiplexer Production
74HCT151PW-Q100 8-input multiplexer Production
74HC153-Q100; 74HCT153-Q100 Dual 4-input multiplexer ACT
74HC153D-Q100 Dual 4-input multiplexer Production
74HC153PW-Q100 Dual 4-input multiplexer Production
74HCT153D-Q100 Dual 4-input multiplexer Production
74HCT153PW-Q100 Dual 4-input multiplexer Production
74HC157-Q100; 74HCT157-Q100 Quad 2-input multiplexer ACT
74HC157BQ-Q100 Quad 2-input multiplexer Production
74HC157D-Q100 Quad 2-input multiplexer Production
74HC157PW-Q100 Quad 2-input multiplexer Production
74HCT157BQ-Q100 Quad 2-input multiplexer Production
74HCT157D-Q100 Quad 2-input multiplexer Production
74HCT157PW-Q100 Quad 2-input multiplexer Production
74HC1G66-Q100; 74HCT1G66-Q100 Single-pole single-throw analog switch ACT
74HC1G66GV-Q100 Single-pole single-throw analog switch Production
74HC1G66GW-Q100 Single-pole single-throw analog switch Production
74HCT1G66GV-Q100 Single-pole single-throw analog switch Production
74HCT1G66GW-Q100 Single-pole single-throw analog switch Production
74HC237-Q100 3-to-8 line decoder, demultiplexer with address latches ACT
74HC237D-Q100 3-to-8 line decoder, demultiplexer with address latches Production
74HC238-Q100; 74HCT238-Q100 3-to-8 line decoder/demultiplexer ACT
74HC238BQ-Q100 3-to-8 line decoder/demultiplexer Production
74HC238D-Q100 3-to-8 line decoder/demultiplexer Production
74HC238PW-Q100 3-to-8 line decoder/demultiplexer Production
74HCT238BQ-Q100 3-to-8 line decoder/demultiplexer Production
74HCT238D-Q100 3-to-8 line decoder/demultiplexer Production
74HCT238PW-Q100 3-to-8 line decoder/demultiplexer Production
74HC251-Q100; 74HCT251-Q100 8-input multiplexer; 3-state ACT
74HC251D-Q100 8-input multiplexer; 3-state Production
74HC251PW-Q100 8-input multiplexer; 3-state Production
74HCT251D-Q100 8-input multiplexer; 3-state Production
74HCT251PW-Q100 8-input multiplexer; 3-state Production
74HC253-Q100; 74HCT253-Q100 Dual 4-input multiplexer; 3-state ACT
74HC253BQ-Q100 Dual 4-input multiplexer; 3-state Production
74HC253D-Q100 Dual 4-input multiplexer; 3-state Production
74HCT253D-Q100 Dual 4-input multiplexer; 3-state Production
74HC257-Q100; 74HCT257-Q100 Quad 2-input multiplexer; 3-state ACT
74HC257D-Q100 Quad 2-input multiplexer; 3-state Production
74HC257PW-Q100 Quad 2-input multiplexer; 3-state Production
74HCT257D-Q100 Quad 2-input multiplexer; 3-state Production
74HCT257PW-Q100 Quad 2-input multiplexer; 3-state Production
74HC2G66-Q100; 74HCT2G66-Q100 Dual single-pole single-throw analog switch ACT
74HC2G66DC-Q100 Dual single-pole single-throw analog switch Production
74HC2G66DP-Q100 Dual single-pole single-throw analog switch Production
74HCT2G66DC-Q100 Dual single-pole single-throw analog switch Production
74HCT2G66DP-Q100 Dual single-pole single-throw analog switch Production
74HC4051-Q100; 74HCT4051-Q100 8-channel analog multiplexer/demultiplexer ACT
74HC4051BQ-Q100 8-channel analog multiplexer/demultiplexer Production
74HC4051D-Q100 8-channel analog multiplexer/demultiplexer Production
74HC4051PW-Q100 8-channel analog multiplexer/demultiplexer Production
74HCT4051BQ-Q100 8-channel analog multiplexer/demultiplexer Production
74HCT4051D-Q100 8-channel analog multiplexer/demultiplexer Production
74HCT4051PW-Q100 8-channel analog multiplexer/demultiplexer Production
74HC4052-Q100; 74HCT4052-Q100 Dual 4-channel analog multiplexer/demultiplexer ACT
74HC4052BQ-Q100 Dual 4-channel analog multiplexer/demultiplexer Production
74HC4052D-Q100 Dual 4-channel analog multiplexer/demultiplexer Production
74HC4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer Production
74HCT4052BQ-Q100 Dual 4-channel analog multiplexer/demultiplexer Production
74HCT4052D-Q100 Dual 4-channel analog multiplexer/demultiplexer Production
74HCT4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer Production
74HC4053-Q100; 74HCT4053-Q100 Triple 2-channel analog multiplexer/demultiplexer ACT
74HC4053BQ-Q100 Triple 2-channel analog multiplexer/demultiplexer Production
74HC4053D-Q100 Triple 2-channel analog multiplexer/demultiplexer Production
74HC4053PW-Q100 Triple 2-channel analog multiplexer/demultiplexer Production
74HCT4053BQ-Q100 Triple 2-channel analog multiplexer/demultiplexer Production
74HCT4053D-Q100 Triple 2-channel analog multiplexer/demultiplexer Production
74HCT4053PW-Q100 Triple 2-channel analog multiplexer/demultiplexer Production
74HC4066-Q100; 74HCT4066-Q100 Quad single-pole single-throw analog switch ACT
74HC4066BQ-Q100 Quad single-pole single-throw analog switch Production
74HC4066D-Q100 Quad single-pole single-throw analog switch Production
74HC4066PW-Q100 Quad single-pole single-throw analog switch Production
74HCT4066BQ-Q100 Quad single-pole single-throw analog switch Production
74HCT4066D-Q100 Quad single-pole single-throw analog switch Production
74HCT4066PW-Q100 Quad single-pole single-throw analog switch Production
74HC4067-Q100; 74HCT4067-Q100 16-channel analog multiplexer/demultiplexer ACT
74HC4067BQ-Q100 16-channel analog multiplexer/demultiplexer Production
74HC4067PW-Q100 16-channel analog multiplexer/demultiplexer Production
74HCT4067BQ-Q100 16-channel analog multiplexer/demultiplexer Production
74HCT4067PW-Q100 16-channel analog multiplexer/demultiplexer Production
74HC4351-Q100; 74HCT4351-Q100 8-channel analog multiplexer/demultiplexer with latch ACT
74HC4351D-Q100 8-channel analog multiplexer/demultiplexer with latch Production
74HCT4351D-Q100 8-channel analog multiplexer/demultiplexer with latch Production
74HC4514-Q100 4-to-16 line decoder/demultiplexer with input latches ACT
74HC4514PW-Q100 4-to-16 line decoder/demultiplexer with input latches Production
74HC4851-Q100; 74HCT4851-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control ACT
74HC4851BQ-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control Production
74HC4851D-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control Production
74HC4851PW-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control Production
74HCT4851BQ-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control Production
74HCT4851D-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control Production
74HCT4851PW-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control Production
74HC4852-Q100; 74HCT4852-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control ACT
74HC4852BQ-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control Production
74HC4852D-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control Production
74HC4852PW-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control Production
74HCT4852BQ-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control Production
74HCT4852D-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control Production
74HCT4852PW-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control Production
74HCT4316-Q100 Quad single-pole single-throw analog switch ACT
74HCT4316D-Q100 Quad single-pole single-throw analog switch Production
74LV138-Q100 3-to-8 line decoder/demultiplexer; inverting ACT
74LV138D-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74LV4051-Q100 8-channel analog multiplexer/demultiplexer ACT
74LV4051PW-Q100 8-channel analog multiplexer/demultiplexer Production
74LV4052-Q100 Dual 4-channel analog multiplexer/demultiplexer ACT
74LV4052D-Q100 Dual 4-channel analog multiplexer/demultiplexer Production
74LV4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer Production
74LV4053-Q100 Triple single-pole double-throw analog switch ACT
74LV4053BQ-Q100 Triple single-pole double-throw analog switch Production
74LV4053D-Q100 Triple single-pole double-throw analog switch Production
74LV4053PW-Q100 Triple single-pole double-throw analog switch Production
74LVC138A-Q100 3-to-8 line decoder/demultiplexer; inverting ACT
74LVC138ABQ-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74LVC138AD-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74LVC138APW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74LVC139-Q100 Dual 2-to-4 line decoder/demultiplexer ACT
74LVC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74LVC157A-Q100 Quad 2-input multiplexer ACT
74LVC157ABQ-Q100 Quad 2-input multiplexer Production
74LVC157AD-Q100 Quad 2-input multiplexer Production
74LVC157APW-Q100 Quad 2-input multiplexer Production
74LVC1G157-Q100 Single 2-input multiplexer ACT
74LVC1G157GV-Q100 Single 2-input multiplexer Production
74LVC1G157GW-Q100 Single 2-input multiplexer Production
74LVC1G18-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output ACT
74LVC1G18GV-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC1G18GW-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC1G19-Q100 1-of-2 decoder/demultiplexer ACT
74LVC1G19GW-Q100 1-of-2 decoder/demultiplexer Production
74LVC1G3157-Q100 10 Ω single-pole double-throw analog switch ACT
74LVC1G3157GM-Q100 10 Ω single-pole double-throw analog switch Production
74LVC1G3157GV-Q100 10 Ω single-pole double-throw analog switch Production
74LVC1G3157GW-Q100 10 Ω single-pole double-throw analog switch Production
74LVC1G384-Q100 Bilateral switch ACT
74LVC1G384GV-Q100 Bilateral switch Production
74LVC1G384GW-Q100 Bilateral switch Production
74LVC1G53-Q100 2-channel analog multiplexer/demultiplexer ACT
74LVC1G53DC-Q100 2-channel analog multiplexer/demultiplexer Production
74LVC1G53DP-Q100 2-channel analog multiplexer/demultiplexer Production
74LVC1G66-Q100 Bilateral switch ACT
74LVC1G66GV-Q100 Bilateral switch Production
74LVC1G66GW-Q100 Bilateral switch Production
74LVC257A-Q100 Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state ACT
74LVC257APW-Q100 Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state Production
74LVC2G3157-Q100 Dual 10 Ω single-pole double-throw analog switch ACT
74LVC2G3157DP-Q100 Dual 10 Ω single-pole double-throw analog switch Production
74LVC2G66-Q100 Bilateral switch ACT
74LVC2G66DC-Q100 Bilateral switch Production
74LVC2G66DP-Q100 Bilateral switch Production
74LVC4066-Q100 Quad bilateral switch ACT
74LVC4066BQ-Q100 Quad bilateral switch Production
74LVC4066D-Q100 Quad bilateral switch Production
74LVC4066PW-Q100 Quad bilateral switch Production
CBT3245A-Q100 Octal bus switch ACT
CBT3245ABQ-Q100 Octal bus switch Production
CBT3257A-Q100 Quad 1-of-2 multiplexer/demultiplexer ACT
CBT3257APW-Q100 Quad 1-of-2 multiplexer/demultiplexer Production
CBTD3384-Q100 10-bit level shifting bus switch with 5-bit output enables ACT
CBTD3384PW-Q100 10-bit level shifting bus switch with 5-bit output enables Production
HEF4051B-Q100 8-channel analog multiplexer/demultiplexer ACT
HEF4051BT-Q100 8-channel analog multiplexer/demultiplexer Production
HEF4051BTT-Q100 8-channel analog multiplexer/demultiplexer Production
HEF4052B-Q100 Dual 4-channel analog multiplexer/demultiplexer ACT
HEF4052BT-Q100 Dual 4-channel analog multiplexer/demultiplexer Production
HEF4052BTT-Q100 Dual 4-channel analog multiplexer/demultiplexer Production
HEF4053B-Q100 Triple single-pole double-throw analog switch ACT
HEF4053BT-Q100 Triple single-pole double-throw analog switch Production
HEF4053BTT-Q100 Triple single-pole double-throw analog switch Production
HEF4066B-Q100 Quad single-pole single-throw analog switch ACT
HEF4066BT-Q100 Quad single-pole single-throw analog switch Production
HEF4067B-Q100 16-channel analog multiplexer/demultiplexer ACT
HEF4067BTT-Q100 16-channel analog multiplexer/demultiplexer Production
HEF4555B-Q100 1-of-4 decoder/demultiplexer ACT
HEF4555BT-Q100 1-of-4 decoder/demultiplexer Production
NMUX1308-Q100 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control ACT
NMUX1308BQ-Q100 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control Production
NMUX1308PW-Q100 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control Production
NMUX1309-Q100 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control ACT
NMUX1309BQ-Q100 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control Production
NMUX1309PW-Q100 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control Production
XS5A1T4157-Q100 Low-ohmic single-pole double-throw analog switch ACT
XS5A1T4157GW-Q100 Low-ohmic single-pole double-throw analog switch Production
Visit our documentation center for all documentation

Leaflet (1)

File name Title Type Date
Nexperia_document_QIC_Logic_Packages_Recommendations_201711 Longevity – Packages by pin count Leaflet 2017-11-27

Marcom graphics (1)

File name Title Type Date
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28

Selection guide (2)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
nexperia_automotive_selection_guide_LR_201902 Nexperia Automotive Selection Guide 2019 Selection guide 2019-02-18

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference