74HC(T)1G66-Q100

Single-pole single-throw analog switch

The 74HC1G66-Q100; 74HCT1G66-Q100 is a single-pole, single-throw analog switch with two input/output terminals (nY and nZ) and a digital enable input (nE). When nE is LOW, the analog switch is turned off. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Wide supply voltage range from 2.0 V to 10.0 V for the 74HC1G66-Q100
  • Very low ON resistance:
    • 45 Ω (typ.) at VCC = 4.5 V
    • 30 Ω (typ.) at VCC = 6.0 V
    • 25 Ω (typ.) at VCC = 9.0 V
  • High noise immunity
  • Low power dissipation
  • Multiple package options
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pf, R = 0 Ω)

Parametrics

Type numberProduct statusConfigurationVCC (V)RON (Ω)RON (FLAT) (Ω)Logic switching levelsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC1G66GV-Q100ProductionSPST-NO2.0 - 9.010523CMOSvery low-40~12521630.4128TSOP5
74HC1G66GW-Q100ProductionSPST-NO2.0 - 9.010523CMOSvery low-40~12537919.1231TSSOP5
74HCT1G66GV-Q100ProductionSPST-NO4.5 - 5.511823TTLvery low-40~12521630.4128TSOP5
74HCT1G66GW-Q100ProductionSPST-NO4.5 - 5.511823TTLvery low-40~12537919.1231TSSOP5

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC1G66GV-Q100
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveH6674HC1G66GV-Q100H
( 9352 999 92125 )
74HC1G66GW-Q100
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveHL74HC1G66GW-Q100H
( 9352 999 93125 )
74HCT1G66GV-Q100
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveT6674HCT1G66GV-Q100H
( 9353 000 03125 )
74HCT1G66GW-Q100
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveTL74HCT1G66GW-Q100H
( 9353 000 04125 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC1G66GW-Q100/AU
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseDiscontinued / End-of-lifeStandard Marking74HC1G66GW-Q100/AH
( 9356 906 58125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC1G66GW-Q100/AU9356906581252018-12-312019-06-3074HC1G66GW-Q100

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
    74HC1G66GV-Q10074HC1G66GV-Q100H74HC1G66GV-Q100Always Pb-free84.911
    74HC1G66GW-Q10074HC1G66GW-Q100H74HC1G66GW-Q100Always Pb-free84.911
    74HCT1G66GV-Q10074HCT1G66GV-Q100H74HCT1G66GV-Q100Always Pb-free84.911
    74HCT1G66GW-Q10074HCT1G66GW-Q100H74HCT1G66GW-Q100Always Pb-free84.911

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
    74HC1G66GW-Q100/AU74HC1G66GW-Q100/AHnotAvailableweek 25, 201984.911
    Quality and reliability disclaimer

    Documentation (8)

    File nameTitleTypeDate
    74HC_HCT1G66_Q100Single-pole single-throw analog switchData sheet2017-05-03
    nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
    SOT353-1_125TSSOP5; Reel pack; SMD, 7"; Q3 Reversed product orientation; Orderable part number ending, 125 or H; Ordering code (12NC) ending 125Packing2017-11-16
    SOT353-1_165TSSOP5; Reel pack; SMD; Q3 Reverse product orientation; Orderable part number ending, 165 or Z; Ordering code (12NC) ending 165Packing2013-05-15
    SOT353-1plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-30
    MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
    SOT753_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
    SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyOutline drawing2018-10-18

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.