74HC(T)4051-Q100

8-channel analog multiplexer/demultiplexer

The 74HC4051-Q100; 74HCT4051-Q100 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). The device is specified in compliance with JEDEC standard no. 7A.

The 74HC4051-Q100; 74HCT4051-Q100 is an 8-channel analog multiplexer/demultiplexer with three digital select inputs (S0 to S2), an active-LOW enable input (E), eight independent inputs/outputs (Y0 to Y7) and a common input/output (Z). With E LOW, one of the eight switches is selected (low impedance ON-state) by S0 to S2. With E HIGH, all switches are in the high-impedance OFF-state, independent of S0 to S2.

VCC and GND are the supply voltage pins for the digital control inputs (S0 to S2, and E). The VCC to GND ranges are 2.0 V to 10.0 V for 74HC4051-Q100 and 4.5 V to 5.5 V for 74HCT4051-Q100. The analog inputs/outputs (Y0 to Y7, and Z) can swing between VCC as a positive limit and VEE as a negative limit. VCC - VEE may not exceed 10.0 V. For operation as a digital multiplexer/demultiplexer, VEE is connected to GND (typically ground).

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Wide analog input voltage range from -5 V to +5 V
  • Low ON resistance:
    • 80 Ω (typical) at VCC - VEE = 4.5 V
    • 70 Ω (typical) at VCC - VEE = 6.0 V
    • 60 Ω (typical) at VCC - VEE = 9.0 V
  • Logic level translation: to enable 5 V logic to communicate with ±5 V analog signals
  • Typical ‘break before make’ built-in
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pf, R = 0 Ω)
    • CDM AEC-Q100-011 revision B exceeds 1000 V
  • Multiple package options

Target applications

  • Analog multiplexing and demultiplexing
  • Digital multiplexing and demultiplexing
  • Signal gating

Parametrics

Type numberProduct statusConfigurationVCC (V)RON (Ω)RON (FLAT) (Ω)Logic switching levelsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4051BQ-Q100ProductionSP8T-Z2.0 - 10.020020CMOSvery low-40~125879.555DHVQFN16
74HC4051D-Q100ProductionSP8T-Z2.0 - 10.020020CMOSvery low-40~125866.945SO16
74HC4051PW-Q100ProductionSP8T-Z2.0 - 10.020020CMOSvery low-40~1251193.248TSSOP16
74HCT4051BQ-Q100ProductionSP8T-Z4.5 - 5.522520TTLvery low-40~125879.555DHVQFN16
74HCT4051D-Q100ProductionSP8T-Z4.5 - 5.522520TTLvery low-40~125866.945SO16
74HCT4051PW-Q100ProductionSP8T-Z4.5 - 5.522520TTLvery low-40~1251193.248TSSOP16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4051BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveHC405174HC4051BQ-Q100,11
( 9352 984 46115 )
74HC4051D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HC4051D74HC4051D-Q100,118
( 9352 984 47118 )
74HC4051PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC405174HC4051PW-Q100,11
( 9352 984 48118 )
74HCT4051BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveHT405174HCT4051BQ-Q100,1
( 9352 984 49115 )
74HCT4051D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HCT4051D74HCT4051D-Q100,11
( 9352 984 51118 )
74HCT4051PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT405174HCT4051PW-Q100,1
( 9352 984 52118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4051PW-Q100/AU
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1Discontinued / End-of-lifeStandard Marking74HC4051PW-Q100/AJ
( 9353 091 61118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC4051PW-Q100/AU9353091611182018-12-312019-06-3074HC4051PW-Q100

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
    74HC4051BQ-Q10074HC4051BQ-Q100,1174HC4051BQ-Q100Always Pb-free84.911
    74HC4051D-Q10074HC4051D-Q100,11874HC4051D-Q100Always Pb-free84.911
    74HC4051PW-Q10074HC4051PW-Q100,1174HC4051PW-Q100Always Pb-free84.911
    74HCT4051BQ-Q10074HCT4051BQ-Q100,174HCT4051BQ-Q100Always Pb-free84.911
    74HCT4051D-Q10074HCT4051D-Q100,1174HCT4051D-Q100Always Pb-free84.911
    74HCT4051PW-Q10074HCT4051PW-Q100,174HCT4051PW-Q100Always Pb-free84.911

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
    74HC4051PW-Q100/AU74HC4051PW-Q100/AJnotAvailableweek 25, 201984.911
    Quality and reliability disclaimer

    Documentation (18)

    File nameTitleTypeDate
    74HC_HCT4051_Q1008-channel analog multiplexer/demultiplexerData sheet2017-05-03
    AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
    nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
    hchc Spice modelSPICE model2013-05-06
    HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
    SOT763-1_115DHVQFN16; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2016-07-05
    SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
    SOT109-1_431SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-08-25
    SOT109-1_118SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-24
    SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm bodyOutline drawing2018-10-18
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT403-1_623TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623Packing2013-05-15
    SOT403-1_118TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
    SOT403-1_128TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packing2014-10-14
    SOT403-1_653TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
    SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-14
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    hchc Spice modelSPICE model2013-05-06

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.