BUK7614-55A

N-channel TrenchMOS standard level FET

Standard level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BUK7614-55A BUK7614-55A,118 934055647118 SOT404 Order product

Features

  • AEC Q101 compliant
  • Low conduction losses due to low on-state resistance

Target applications

  • Automotive and general purpose power switching

Parametrics

Type numberPackage versionPackage nameProduct statusChannel typeNumber of transistorsVDS [max] (V)RDSon [max] @ VGS = 10 V (mΩ)Tj [max] (°C)ID [max] (A)Ptot [max] (W)Qr [typ] (nC)VGSth [typ] (V)Automotive qualifiedCiss [typ] (pF)Coss [typ] (pF)Date
BUK7614-55ASOT404D2PAKProductionN15514175731661203Y18484212011-02-10

Documentation (16)

File nameTitleTypeDate
BUK7614-55AN-channel TrenchMOS standard level FETData sheet2017-05-04
AN10273Power MOSFET single-shot and repetitive avalanche ruggedness ratingApplication note2015-12-10
AN10874LFPAK MOSFET thermal design guideApplication note2018-04-24
AN10874_ZHLFPAK MOSFET thermal design guide, Chinese versionApplication note2012-09-14
AN11113LFPAK MOSFET thermal design guide - Part 2Application note2018-04-24
AN11158Understanding power MOSFET data sheet parametersApplication note2014-02-04
AN11160Designing RC SnubbersApplication note2012-10-01
AN11156Using Power MOSFET Zth CurvesApplication note2012-10-10
AN11243Failure signature of Electrical Overstress on Power MOSFETsApplication note2017-12-21
AN11158_ZHUnderstanding power MOSFET data sheet parametersApplication note2013-11-08
AN11261Using RC Thermal ModelsApplication note2014-05-19
AN11113_ZHLFPAK MOSFET thermal design guide - Part 2Application note2014-05-22
AN11599Using power MOSFETs in parallelApplication note2016-07-13
TN00008Power MOSFET frequently asked questions and answersTechnical note2018-09-12
SOT404_118D2PAK; Reel pack; SMD, 13" Q2/T3 standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2016-08-04
SOT404plastic, single-ended surface-mounted package (D2PAK); 3 terminals (one lead cropped); 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm bodyOutline drawing2017-05-26

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.