Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7J1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK7J1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK9J0R9-40H | N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7J1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK7J1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK9J0R9-40H | N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
LFPAK56E-Combi | - | Marcom graphics | 2017-09-18 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2019-03-01 |
Nexperia_Selection_guide_2021 | Nexperia Selection Guide 2021 | Selection guide | 2021-01-08 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.
Or contact us for further support.
Datasheets (3)
File name | Title | Type | Date |
---|---|---|---|
BUK7J1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E | Data sheet | 2018-09-12 |
BUK7J1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E | Data sheet | 2018-09-12 |
BUK9J0R9-40H | N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E | Data sheet | 2019-10-30 |