×

LFPAK bipolar transistors

Nexperia bipolar transistors in LFPAK56 and LFPAK56D - the true power packages for smart efficiency

Features and benefits

  • 25 types in single and double configurations: up to VCEO = 100 V; IC = 15 A
  • High power dissipation Ptot
  • Suitable for high-temperature applications; up to 175 °C
  • Space-saving: 5 x 6 mm package outline is half the size of equivalent transistors in DPAK, SOT223 and other packages
  • Low profile of 1 mm
  • High reliablity and mechanical ruggedness thanks to solid-copper clip, no wires
  • High energy efficiency due to less heat generation
  • AEC-Q101 qualified
  • Future-proof, growing portfolio
  • Double types available in 5% / 10% matching

Applications

  • Power management
  • Motor drive
  • LED driver
  • Relay replacement
  • Load switches
  • Linear mode voltage regulator
  • Backlight applications

Parametrics

Type numberPackage versionPackage nameProduct statusVCEO [max] (V)IC [max] (A)hFE [min]hFE [typ]Polarity
PHPT60406NYSOT669LFPAK56; Power-SO8Production406230350NPN
PHPT60406PYSOT669LFPAK56; Power-SO8Production-40-6210300PNP
PHPT60410NYSOT669LFPAK56; Power-SO8Production4010230370NPN
PHPT60410PYSOT669LFPAK56; Power-SO8Production-40-10240350PNP
PHPT60415NYSOT669LFPAK56; Power-SO8Production4015250410NPN
PHPT60415PYSOT669LFPAK56; Power-SO8Production-40-15200340PNP
PHPT60603NYSOT669LFPAK56; Power-SO8Production603200400NPN
PHPT60603PYSOT669LFPAK56; Power-SO8Production-60-3150250PNP
PHPT60606NYSOT669LFPAK56; Power-SO8Production606240390NPN
PHPT60606PYSOT669LFPAK56; Power-SO8Production-60-6120200PNP
PHPT60610NYSOT669LFPAK56; Power-SO8Production6010240410NPN
PHPT60610PYSOT669LFPAK56; Power-SO8Production-60-10120215PNP
PHPT61003NYSOT669LFPAK56; Power-SO8Production1003150250NPN
PHPT61003PYSOT669LFPAK56; Power-SO8Production-100-3150220PNP
PHPT61006NYSOT669LFPAK56; Power-SO8Production1006140260NPN
PHPT61006PYSOT669LFPAK56; Power-SO8Production-100-6170305PNP
PHPT61010NYSOT669LFPAK56; Power-SO8Production10010150275NPN
PHPT61010PYSOT669LFPAK56; Power-SO8Production-100-10180330PNP

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PHPT60406NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0406NABPHPT60406NYX
( 9340 685 69115 )
PHPT60406PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0406PABPHPT60406PYX
( 9340 685 71115 )
PHPT60410NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0410NABPHPT60410NYX
( 9340 685 81115 )
PHPT60410PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0410PABPHPT60410PYX
( 9340 685 82115 )
PHPT60415NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0415NABPHPT60415NYX
( 9340 685 87115 )
PHPT60415PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0415PABPHPT60415PYX
( 9340 685 88115 )
PHPT60603NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0603NABPHPT60603NYX
( 9340 678 78115 )
PHPT60603PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0603PABPHPT60603PYX
( 9340 678 79115 )
PHPT60606NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0606NABPHPT60606NYX
( 9340 685 72115 )
PHPT60606PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0606PABPHPT60606PYX
( 9340 685 73115 )
PHPT60610NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0610NABPHPT60610NYX
( 9340 685 83115 )
PHPT60610PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0610PABPHPT60610PYX
( 9340 685 84115 )
PHPT61003NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1003NABPHPT61003NYX
( 9340 678 81115 )
PHPT61003PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1003PABPHPT61003PYX
( 9340 678 82115 )
PHPT61006NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1006NABPHPT61006NYX
( 9340 685 74115 )
PHPT61006PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1006PABPHPT61006PYX
( 9340 685 75115 )
PHPT61010NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1010NABPHPT61010NYX
( 9340 685 85115 )
PHPT61010PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1010PABPHPT61010PYX
( 9340 685 86115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PHPT60406NYPHPT60406NYXPHPT60406NY
PHPT60406PYPHPT60406PYXPHPT60406PY
PHPT60410NYPHPT60410NYXPHPT60410NY
PHPT60410PYPHPT60410PYXPHPT60410PY
PHPT60415NYPHPT60415NYXPHPT60415NY
PHPT60415PYPHPT60415PYXPHPT60415PY
PHPT60603NYPHPT60603NYXPHPT60603NY
PHPT60603PYPHPT60603PYXPHPT60603PY
PHPT60606NYPHPT60606NYXPHPT60606NY
PHPT60606PYPHPT60606PYXPHPT60606PY
PHPT60610NYPHPT60610NYXPHPT60610NY
PHPT60610PYPHPT60610PYXPHPT60610PY
PHPT61003NYPHPT61003NYXPHPT61003NY
PHPT61003PYPHPT61003PYXPHPT61003PY
PHPT61006NYPHPT61006NYXPHPT61006NY
PHPT61006PYPHPT61006PYXPHPT61006PY
PHPT61010NYPHPT61010NYXPHPT61010NY
PHPT61010PYPHPT61010PYXPHPT61010PY
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitryBrochure2021-06-24
Nexperia_Document_Leaflet_DPAK_LFPAKBJT_CHN_2021Nexperia Document Leaflet DPAK LFPAK BJT CHN 2021Leaflet2021-08-06
LFPAK56D_SOT1205_mkplastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm bodyMarcom graphics2017-01-28
sot669_3dplastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm bodyOutline 3d2021-06-10
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT669plastic, single-ended surface-mounted package; 4 terminalsPackage information2022-05-30
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.