Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PHPT610030NK | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | NPN | 2 | 1000 | 100 | 3000 | 150 | 175 | Y |
PHPT610030NK-Q | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | NPN | 2 | 1000 | 100 | 3000 | 150 | 175 | Y |
PHPT610030NPK | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | NPN/PNP | 2 | 1000 | 100 | 3000 | 150 | 175 | Y |
PHPT610030PK | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | PNP | 2 | 1000 | -100 | -3000 | 150 | 175 | N |
PHPT610030PK-Q | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | PNP | 2 | 1000 | -100 | -3000 | 150 | 175 | Y |
PHPT610035NK | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | NPN | 2 | 1000 | 100 | 3000 | 80 | 175 | Y |
PHPT610035PK | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | PNP | 2 | 1000 | -100 | -3000 | 150 | 175 | Y |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PHPT610030NK | PHPT610030NKX | PHPT610030NK | |||
PHPT610030NK-Q | PHPT610030NK-QX | PHPT610030NK-Q | |||
PHPT610030NPK | PHPT610030NPKX | PHPT610030NPK | |||
PHPT610030PK | PHPT610030PKX | PHPT610030PK | |||
PHPT610030PK-Q | PHPT610030PK-QX | PHPT610030PK-Q | |||
PHPT610035NK | PHPT610035NKX | PHPT610035NK | |||
PHPT610035PK | PHPT610035PKX | PHPT610035PK |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
SOT1205 | plastic, single ended surface mounted package (LFPAK56D); 8 leads | Package information | 2022-03-11 |
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
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.