2PA1576

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]
2PA1576QSOT323SC-702 x 1.25 x 0.95PNP200-50-150120270
2PA1576RSOT323SC-702 x 1.25 x 0.95PNP200-50-150180390
2PA1576SSOT323SC-702 x 1.25 x 0.95PNP200-50-150270560

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
2PA1576Q
SC-70
(SOT323)
SOT323WAVE_BG-BD-1
Reel 13” or 11 ¼” Q1/T1 ActiveF%Q2PA1576Q,135
( 9340 317 80135 )
Reel 7” Q1/T1 or Q2/T3ActiveF%Q2PA1576Q,115
( 9340 317 80115 )
2PA1576R
SC-70
(SOT323)
SOT323WAVE_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveF%R2PA1576R,115
( 9340 317 90115 )
Reel 13” or 11 ¼” Q1/T1 ActiveF%R2PA1576R,135
( 9340 317 90135 )
2PA1576S
SC-70
(SOT323)
SOT323WAVE_BG-BD-1
Reel 13” or 11 ¼” Q1/T1 ActiveF%S2PA1576S,135
( 9340 318 00135 )
Reel 7” Q1/T1 or Q2/T3ActiveF%S2PA1576S,115
( 9340 318 00115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
2PA1576R934031790185

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
2PA1576Q2PA1576Q,1352PA1576Qweek 30, 200311
2PA1576Q2PA1576Q,1152PA1576Qweek 30, 200311
2PA1576R2PA1576R,1152PA1576Rweek 30, 200311
2PA1576R2PA1576R,1352PA1576Rweek 30, 200311
2PA1576S2PA1576S,1352PA1576Sweek 30, 200311
2PA1576S2PA1576S,1152PA1576Sweek 30, 200311
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2020-04-21
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.