2PB709ARL; 2PB709ASL

45 V, 100 mA PNP general-purpose transistors

PNP general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • General-purpose transistors
  • Two current gain selections
  • AEC-Q101 qualified
  • Small SMD plastic package

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fT [min] (MHz)
2PB709ARLSOT23SOT232.9 x 1.3 x 1PNP250-45-10021034070
2PB709ASLSOT23SOT232.9 x 1.3 x 1PNP250-45-10029046070

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
2PB709ARL

(SOT23)
SOT23WAVE_BG-BD-1
Reel 11" Q3/T4, LargePackActiveSN%2PB709ARL,235
( 9340 622 97235 )
Reel 7" Q3/T4ActiveSN%2PB709ARL,215
( 9340 622 97215 )
2PB709ASL

(SOT23)
SOT23WAVE_BG-BD-1
Reel 11" Q3/T4, LargePackActiveSL%2PB709ASL,235
( 9340 622 99235 )
Reel 7" Q3/T4ActiveSL%2PB709ASL,215
( 9340 622 99215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
2PB709ARL/DG934062298235
2PB709ARL/DG934062298215
2PB709ASL/DG934062301235
2PB709ASL/DG934062301215

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
2PB709ARL2PB709ARL,2352PB709ARLAlways Pb-free11
2PB709ARL2PB709ARL,2152PB709ARLAlways Pb-free11
2PB709ASL2PB709ASL,2352PB709ASLAlways Pb-free11
2PB709ASL2PB709ASL,2152PB709ASLAlways Pb-free11
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
2PB709AXL45 V, 100 mA PNP general-purpose transistorsData sheet2018-08-28
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyPackage information2020-05-13
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.