2PC4081

NPN general-purpose transistor

NPN transistor in a SOT323 (SC-70) plastic package. The PNP complement is 2PA1576.

Features and benefits

  • Low current (max. 150 mA)
  • Low voltage (max. 50 V)
  • AEC-Q101 qualified

Applications

  • General-purpose switching
  • Small signal amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fT [min] (MHz)
2PC4081QSOT323SC-702 x 1.25 x 0.95NPN20050150120270-
2PC4081RSOT323SC-702 x 1.25 x 0.95NPN35045500160400100
2PC4081SSOT323SC-702 x 1.25 x 0.95NPN20050150270560-

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
2PC4081Q
SC-70
(SOT323)
SOT323WAVE_BG-BD-1
Reel 13” or 11 ¼” Q1/T1 ActiveZ%Q2PC4081Q,135
( 9340 317 50135 )
Reel 7” Q1/T1 or Q2/T3ActiveZ%Q2PC4081Q,115
( 9340 317 50115 )
2PC4081R
SC-70
(SOT323)
SOT323WAVE_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZ%R2PC4081R,115
( 9340 317 60115 )
Reel 13” or 11 ¼” Q1/T1 ActiveZ%R2PC4081R,135
( 9340 317 60135 )
2PC4081S
SC-70
(SOT323)
SOT323WAVE_BG-BD-1
Reel 13” or 11 ¼” Q1/T1 ActiveZ%S2PC4081S,135
( 9340 317 70135 )
Reel 7” Q1/T1 or Q2/T3ActiveZ%S2PC4081S,115
( 9340 317 70115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
2PC4081R934031760185

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
2PC4081Q2PC4081Q,1352PC4081Qweek 30, 200311
2PC4081Q2PC4081Q,1152PC4081Qweek 30, 200311
2PC4081R2PC4081R,1152PC4081Rweek 30, 200311
2PC4081R2PC4081R,1352PC4081Rweek 30, 200311
2PC4081S2PC4081S,1352PC4081Sweek 30, 200311
2PC4081S2PC4081S,1152PC4081Sweek 30, 200311
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2020-04-21
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.