2PD601A series

NPN general purpose transistors; 50 V, 100 mA

NPN general purpose transistors (see ?Simplified outline, symbol and pinning? for package details).

Features and benefits

  • Available in SOT323 (SC-70) and SOT346 (SC-59) packages
  • Available in three different DC current gain versions (Q, R, S).
  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fT [min] (MHz)
2PD601ARWSOT323SC-702 x 1.25 x 0.95NPN2005010090260100
2PD601ASWSOT323SC-702 x 1.25 x 0.95NPN2005010090260100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
2PD601ARW
SC-70
(SOT323)
SOT323WAVE_BG-BD-1
Reel 7” Q1/T1 or Q2/T3Active%6E2PD601ARW,115
( 9340 570 48115 )
2PD601ASW
SC-70
(SOT323)
SOT323WAVE_BG-BD-1
Reel 7” Q1/T1 or Q2/T3Active%6F2PD601ASW,115
( 9340 570 50115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
2PD601ARW2PD601ARW,1152PD601ARWweek 30, 200311
2PD601ASW2PD601ASW,1152PD601ASWweek 30, 200311
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
2PD601A_SERNPN general purpose transistors; 50 V, 100 mAData sheet2009-11-18
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2020-04-21
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.