BCP68; BC868; BC68PA

20 V, 2 A NPN medium power transistors

NPN medium power transistor series in Surface-Mounted Device (SMD) plastic packages.

Features and benefits

  • High current
  • Two current gain selections
  • High power dissipation capability
  • Exposed heatsink for excellent thermal and electrical conductivity (SOT89, SOT1061)
  • Leadless very small SMD plastic package with medium power capability (SOT1061)
  • AEC-Q101 qualified

Applications

  • Linear voltage regulators
  • Low-side switches
  • Battery-driven devices
  • Power management
  • MOSFET drivers
  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fT [min] (MHz)
BC68-25PASOT1061DFN2020-32 x 2 x 0.65NPN4202020005037540
BC68PASOT1061DFN2020-32 x 2 x 0.65NPN4202020005037540
BC868SOT89SOT894.5 x 2.5 x 1.5NPN5002020005037540
BC868-25SOT89SOT894.5 x 2.5 x 1.5NPN5002020005037540
BCP68SOT223SC-736.5 x 3.5 x 1.65NPN6502020005037540
BCP68-25SOT223SC-736.5 x 3.5 x 1.65NPN6502020005037540

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC68-25PA
DFN2020-3
(SOT1061)
SOT1061Reel 7” Q1/T1 or Q2/T3ActiveASBC68-25PA,115
( 9340 657 37115 )
BC68PA
DFN2020-3
(SOT1061)
SOT1061Reel 7” Q1/T1 or Q2/T3ActiveARBC68PA,115
( 9340 657 36115 )
BC868

(SOT89)
SOT89WAVE_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveCACBC868,115
( 9336 787 70115 )
BC868-25

(SOT89)
SOT89WAVE_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveCDCBC868-25,115
( 9340 053 80115 )
BCP68
SC-73
(SOT223)
SOT223WAVE_BG-BD-1
Reel 13” or 11 ¼” Q1/T1 ActiveBCP68BCP68F
( 9339 686 60135 )
Reel 7” Q1/T1 or Q2/T3ActiveBCP68BCP68,115
( 9339 686 60115 )
BCP68-25
SC-73
(SOT223)
SOT223WAVE_BG-BD-1
Reel 13” or 11 ¼” Q1/T1 ActiveBCP68 /25BCP68-25,135
( 9339 693 70135 )
Reel 7” Q1/T1 or Q2/T3ActiveBCP68 /25BCP68-25,115
( 9339 693 70115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCP68/ZL9340707171352018-12-312019-06-30BCP68
    BCP68/ZL9340707171152018-12-312019-06-30BCP68
      BCP68-25/A934061082135
      BCP68-25/A934061082115
      BCP68-25/A2934062856115
      BCP68-25/ZL9340707261352018-12-312019-06-30BCP68-25
        BCP68-25/ZL9340707261152018-12-312019-06-30BCP68-25

          Quality, reliability & chemical content

          Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
          BC68-25PABC68-25PA,115BC68-25PAAlways Pb-free11
          BC68PABC68PA,115BC68PAAlways Pb-free11
          BC868BC868,115BC868week 28, 200311
          BC868-25BC868-25,115BC868-25week 28, 200311
          BCP68BCP68FBCP68week 25, 201911
          BCP68BCP68,115BCP68week 34, 200311
          BCP68-25BCP68-25,135BCP68-25week 34, 200311
          BCP68-25BCP68-25,115BCP68-25week 34, 200311
          Quality and reliability disclaimer

          Documentation (9)

          File nameTitleTypeDate
          BCP68_BC868_BC68PA20 V, 2A NPN medium power transistorsData sheet2018-08-28
          LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
          DERATSMDPower Derating Curves for SMDs; GeneralDesign support1999-05-06
          Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
          SOT1061plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyPackage information2020-04-21
          SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyPackage information2020-04-21
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT89plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm bodyPackage information2020-04-21
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Ordering, pricing & availability

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.