BCV71; BCV72

NPN general purpose transistors

NPN transistor in a SOT23 plastic package.

Features and benefits

  • Low current (max. 100 mA)
  • Low voltage (max. 60 V).
  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fT [min] (MHz)
BCV71SOT23SOT232.9 x 1.3 x 1NPN25060100110220100
BCV72SOT23SOT232.9 x 1.3 x 1NPN25060100200450100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCV71

(SOT23)
SOT23WAVE_BG-BD-1
Reel 7" Q3/T4ActiveK7%BCV71,215
( 9334 953 30215 )
BCV72

(SOT23)
SOT23WAVE_BG-BD-1
Reel 7" Q3/T4ActiveK8%BCV72,215
( 9334 953 40215 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
BCV71BCV71,215BCV71week 34, 200311
BCV72BCV72,215BCV72week 34, 200311
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
BCV71_72NPN general purpose transistorsData sheet2009-11-18
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyPackage information2020-05-13
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.