BF620; BF622

NPN high-voltage transistors

NPN high-voltage transistor in a SOT89 plastic package.

PNP complements: BF621 and BF623.

Features and benefits

  • Low current (max. 50 mA)
  • High voltage (max. 300 V).
  • AEC-Q101 qualified

Applications

  • Video output stages.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]
BF620SOT89SOT894.5 x 2.5 x 1.5NPN12503005050
BF622SOT89SOT894.5 x 2.5 x 1.5NPN12502505050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BF620

(SOT89)
SOT89WAVE_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveDCBF620,115
( 9336 592 60115 )
BF622

(SOT89)
SOT89WAVE_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveDABF622,115
( 9333 878 60115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
BF620BF620,115BF620week 28, 200311
BF622BF622,115BF622week 28, 200311
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
BF620_622NPN high-voltage transistorsData sheet2004-12-13
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
DERATSMDPower Derating Curves for SMDs; GeneralDesign support1999-05-06
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
SOT89plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm bodyPackage information2020-04-21
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.