LED driver

Complementing the efficiency of LED lamps

Comprising a resistor-equipped PNP transistor with two diodes on one chip, our LED drivers come in small SOT23, SOT353, SOT457 and SOT223 plastic packages. High current accuracy and stabilized output currents of 10 – 50 mA. These space saving solutions are ideal for constant current source and automotive applications.

Parametric search

LED driver
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
NCR320U 250 mA LED driver in SOT457 Production
NCR320Z 250 mA LED driver in SOT223 Production
NCR321U 250 mA LED driver in SOT457 Production
NCR321Z 250 mA LED driver in SOT223 Production
NCR401T 10 mA LED driver in SOT23 Production
NCR401U 10 mA LED driver in SOT457 Production
NCR402T 20 mA LED driver in SOT23 Production
NCR402U 20 mA LED driver in SOT457 Production
NCR405U 50 mA LED driver in SOT457 Production
NCR420U 150 mA LED driver in SOT457 Production
NCR420Z 150 mA LED driver in SOT223 Production
NCR421U 150 mA LED driver in SOT457 Production
NCR421Z 150 mA LED driver in SOT223 Production
PSSI2021SAY Constant current source in SOT353 package Production

Leaflet (2)

File name Title Type Date
Nexperia_Document_Leaflet_LEDDriver_CHN_2019 Nexperia_Document_Leaflet_LEDDriver_CHN_2019 Leaflet 2019-10-17
Nexperia_document_factsheet_LED_Driver_2019 Constant current LED Drivers Leaflet 2019-09-02

Marcom graphics (1)

File name Title Type Date
SOT457_mk plastic, surface-mounted package (SC-74) Marcom graphics 2018-11-26

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2020 Nexperia Selection Guide 2020 Selection guide 2020-01-31

White paper (1)

File name Title Type Date
Nexperia_document_whitepaper_Constant-current-LED-drivers_201911 Constant current LED drivers - Cost efficient, reliable, and easy to use White paper 2019-11-13

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.