BCM857BV; BCM857BS; BCM857DS

PNP/PNP matched double transistors

PNP/PNP matched double transistors in small Surface-Mounted Device (SMD) plastic packages. The transistors are fully isolated internally.

Features

  • Current gain matching
  • Base-emitter voltage matching
  • Drop-in replacement for standard double transistors
  • AEC-Q101 qualified

Target applications

  • Current mirror
  • Differential amplifier

Parametrics

Type numberPackage versionPackage nameSize (mm)
BCM857BSSOT363TSSOP62.1 x 1.25 x 0.95
BCM857BVSOT666SOT6661.6 x 1.2 x 0.55
BCM857DSSOT457SC-74; TSOP62.9 x 1.5 x 1

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCM857BS
TSSOP6
(SOT363)
SOT363Reel 11¼" Q1/T1 in LargePackActiveA9%BCM857BS,135
( 9340 587 29135 )
Reel 7" Q1/T1ActiveA9%BCM857BS,115
( 9340 587 29115 )
BCM857BV

(SOT666)
SOT666Reel 7" Q1/T1Active3BBCM857BV,115
( 9340 594 35115 )
Reel 7" Q1/T1 Pitch 2mmActive3BBCM857BV,315
( 9340 594 35315 )
BCM857DS
SC-74; TSOP6
(SOT457)
SOT457Reel 11¼" Q1/T1 in LargePackActiveR8BCM857DS,135
( 9340 590 33135 )
Reel 7" Q1/T1ActiveR8BCM857DS,115
( 9340 590 33115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCM857BS/ZL9340697961352017-05-312017-11-30BCM857BS
    BCM857BS/ZL9340697961152017-05-312017-11-30BCM857BS

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      BCM857BSBCM857BS,135BCM857BSAlways Pb-free95.00.442.27E911
      BCM857BSBCM857BS,115BCM857BSAlways Pb-free95.00.442.27E911
      BCM857BVBCM857BV,115BCM857BVAlways Pb-free95.00.442.27E911
      BCM857BVBCM857BV,315BCM857BVAlways Pb-free95.00.442.27E911
      BCM857DSBCM857DS,135BCM857DSAlways Pb-free95.00.442.27E911
      BCM857DSBCM857DS,115BCM857DSAlways Pb-free95.00.442.27E911
      Quality and reliability disclaimer

      Documentation (18)

      File nameTitleTypeDate
      BCM857BV_BS_DSPNP/PNP matched double transistorsData sheet2009-09-20
      nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
      SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
      SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
      SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
      MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
      SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
      SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
      SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
      SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
      SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29
      SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2019-06-18
      MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
      SOT457_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-30
      SOT457_115TSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-30
      SOT457_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-30
      SOT457_165TSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-30
      SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsOutline drawing2018-11-28

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.