Medium frequency transistors

Ideal for all your tuning and amplification needs

Optimized for high transition frequencies, our bipolar medium frequency transistors give you high performance, miniature solutions.

Key features and benefits

  • High transition frequency
  • Very low feedback capacitance (typ. 0.35 pF)
  • Small and very small packages

Key applications

  • TV tuner
  • TV IF amplifier
  • Audio amplifier

Parametric search

Medium frequency transistors
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BF550 PNP medium frequency transistor Production
BF570 NPN medium frequency transistor Production
BF824 PNP medium frequency transistor Production
BF824W PNP medium frequency transistor Production
BF840 NPN medium frequency transistor Production
BFS19 NPN medium frequency transistor Production
BFS20 NPN medium frequency transistor Production
BFS20W NPN medium frequency transistor Production

Marcom graphics (1)

File name Title Type Date
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.