BC54PAS; BC55PAS; BC56PAS

45 V/60 V/80 V, 1 A NPN medium power transistors

NPN medium power transistor series encapsulated in an ultra thin DFN2020D-3 (SOT1061D) leadless small Surface-Mounted Device (SMD) plastic package with medium power capability and visible and solderable side pads.

Features

  • High collector current capability IC and ICM
  • Reduced Printed-Circuit Board (PCB) area requirements
  • Exposed heat sink for excellent thermal and electrical conductivity
  • AEC-Q101 qualified
  • Three current gain selections
  • Leadless very small SMD plastic package with medium power capability
  • Suitable for Automatic Optical Inspection (AOI) of solder joint

Target applications

  • Linear voltage regulators
  • Battery driven devices
  • MOSFET drivers
  • Low-side switches
  • Power management
  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (mW)PolarityVCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fT [min] (MHz)Complement
BC54-10PASSOT1061DDFN2020D-32 x 2 x 0.651650NPN45100063160180BC51-10PAS
BC54-16PASSOT1061DDFN2020D-32 x 2 x 0.651650NPN451000100250180BC51-16PAS
BC54PASSOT1061DDFN2020D-32 x 2 x 0.651650NPN45100063250100BC51PAS
BC55-10PASSOT1061DDFN2020D-32 x 2 x 0.651650NPN60100063160180BC52-10PAS
BC55-16PASSOT1061DDFN2020D-32 x 2 x 0.651650NPN601000100250180BC52-16PAS
BC55PASSOT1061DDFN2020D-32 x 2 x 0.651650NPN60100063250100BC52PAS
BC56-10PASSOT1061DDFN2020D-32 x 2 x 0.651650NPN80100063160180BC53-10PAS
BC56-16PASSOT1061DDFN2020D-32 x 2 x 0.651650NPN801000100250180BC53-16PAS
BC56PASSOT1061DDFN2020D-32 x 2 x 0.651650NPN80100063250100BC53PAS

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC54-10PAS
DFN2020D-3
(SOT1061D)
SOT1061DReel 7" Q1/T1ActiveCEBC54-10PASX
( 9340 681 25115 )
BC54-16PAS
DFN2020D-3
(SOT1061D)
SOT1061DReel 7" Q1/T1ActiveCFBC54-16PASX
( 9340 681 26115 )
BC54PAS
DFN2020D-3
(SOT1061D)
SOT1061DReel 7" Q1/T1ActiveCDBC54PASX
( 9340 681 24115 )
BC55-10PAS
DFN2020D-3
(SOT1061D)
SOT1061DReel 7" Q1/T1ActiveCHBC55-10PASX
( 9340 681 28115 )
BC55-16PAS
DFN2020D-3
(SOT1061D)
SOT1061DReel 7" Q1/T1ActiveCJBC55-16PASX
( 9340 681 29115 )
BC55PAS
DFN2020D-3
(SOT1061D)
SOT1061DReel 7" Q1/T1ActiveCGBC55PASX
( 9340 681 27115 )
BC56-10PAS
DFN2020D-3
(SOT1061D)
SOT1061DReel 7" Q1/T1ActiveCLBC56-10PASX
( 9340 681 32115 )
BC56-16PAS
DFN2020D-3
(SOT1061D)
SOT1061DReel 7" Q1/T1ActiveCMBC56-16PASX
( 9340 681 33115 )
BC56PAS
DFN2020D-3
(SOT1061D)
SOT1061DReel 7" Q1/T1ActiveCKBC56PASX
( 9340 681 31115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
BC54-10PASBC54-10PASXBC54-10PASAlways Pb-free95.00.442.27E911
BC54-16PASBC54-16PASXBC54-16PASAlways Pb-free95.00.442.27E911
BC54PASBC54PASXBC54PASAlways Pb-free95.00.442.27E911
BC55-10PASBC55-10PASXBC55-10PASAlways Pb-free95.00.442.27E911
BC55-16PASBC55-16PASXBC55-16PASAlways Pb-free95.00.442.27E911
BC55PASBC55PASXBC55PASAlways Pb-free95.00.442.27E911
BC56-10PASBC56-10PASXBC56-10PASAlways Pb-free95.00.442.27E911
BC56-16PASBC56-16PASXBC56-16PASAlways Pb-free95.00.442.27E911
BC56PASBC56PASXBC56PASAlways Pb-free95.00.442.27E911
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BC54_55_56PAS_SER45V/60V/80V, 1A NPN medium power transistorsData sheet2018-08-28
SOT1061Dplastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyOutline drawing2019-11-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.