BCP53; BCX53; BC53PA

80 V, 1 A PNP medium power transistors

PNP medium power transistor series in Surface-Mounted Device (SMD) plastic packages.

Features

  • High current
  • Three current gain selections
  • High power dissipation capability
  • Exposed heatsink for excellent thermal and electrical conductivity (SOT89, SOT1061)
  • Leadless very small SMD plastic package with medium power capability (SOT1061)
  • AEC-Q101 qualified

Target applications

  • Linear voltage regulators
  • High-side switches
  • Battery-driven devices
  • Power management
  • MOSFET drivers
  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (mW)PolarityVCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fT [min] (MHz)Complement
BC53-10PASOT1061DFN2020-32 x 2 x 0.651650PNP80100063160145BC56-10PA
BC53-16PASOT1061DFN2020-32 x 2 x 0.651650PNP801000100250145BC56-16PA
BC53PASOT1061DFN2020-32 x 2 x 0.651650PNP80100040250145BC56PA
BCP53SOT223SC-736.5 x 3.5 x 1.651350PNP80100040250145BCP56
BCP53-10SOT223SC-736.5 x 3.5 x 1.651350PNP80100063160145BCP56-10
BCP53-16SOT223SC-736.5 x 3.5 x 1.651350PNP801000100250145BCP56-16
BCX53SOT89SOT894.5 x 2.5 x 1.51350PNP80100040250145BCX56
BCX53-10SOT89SOT894.5 x 2.5 x 1.51350PNP80100063160145BCX56-10
BCX53-16SOT89SOT894.5 x 2.5 x 1.51350PNP801000100250145BCX56-16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC53-10PA
DFN2020-3
(SOT1061)
SOT1061Reel 7" Q1/T1ActiveBWBC53-10PA,115
( 9340 658 22115 )
BC53-16PA
DFN2020-3
(SOT1061)
SOT1061Reel 7" Q1/T1ActiveBXBC53-16PA,115
( 9340 658 23115 )
BC53PA
DFN2020-3
(SOT1061)
SOT1061Reel 7" Q1/T1ActiveBVBC53PA,115
( 9340 658 21115 )
BCP53
SC-73
(SOT223)
SOT223Reel 11¼" Q1/T1 in LargePackActiveBCP53BCP53F
( 9339 173 30135 )
Reel 7" Q1/T1ActiveBCP53BCP53,115
( 9339 173 30115 )
BCP53-10
SC-73
(SOT223)
SOT223Reel 11¼" Q1/T1 in LargePackActiveBCP53/10BCP53-10,135
( 9339 173 40135 )
Reel 7" Q1/T1ActiveBCP53/10BCP53-10,115
( 9339 173 40115 )
BCP53-16
SC-73
(SOT223)
SOT223Reel 11¼" Q1/T1 in LargePackActiveBCP53/16BCP53-16,135
( 9339 173 50135 )
Reel 7" Q1/T1ActiveBCP53/16BCP53-16,115
( 9339 173 50115 )
BCX53

(SOT89)
SOT89Reel 7" Q1/T1ActiveAHBCX53,115
( 9332 723 00115 )
Reel 7" Q4/T2ActiveAHBCX53,146
( 9332 723 00146 )
BCX53-10

(SOT89)
SOT89Reel 11¼" Q1/T1 in LargePackActiveAKBCX53-10,135
( 9336 630 60135 )
Reel 7" Q1/T1ActiveAKBCX53-10,115
( 9336 630 60115 )
BCX53-16

(SOT89)
SOT89Reel 7" Q1/T1ActiveALBCX53-16,115
( 9336 747 30115 )
Reel 7" Q4/T2ActiveALBCX53-16,146
( 9336 747 30146 )
Reel 11¼" Q1/T1 in LargePackActiveALBCX53-16,135
( 9336 747 30135 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCP53/A934061075115
BCP53/A2934062846115
BCP53-10/A934061292115
BCP53-16/A934061095135
BCP53-16/A934061095115
BCP53-16/A2934062847115
BCX53933272300135
BCX53933272300120
BCX53-10/FD934037270135
BCX53-16933674730120
BCX53-16/B934063185115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
BC53-10PABC53-10PA,115BC53-10PAAlways Pb-free95.00.442.27E911
BC53-16PABC53-16PA,115BC53-16PAAlways Pb-free95.00.442.27E911
BC53PABC53PA,115BC53PAAlways Pb-free95.00.442.27E911
BCP53BCP53FBCP53week 25, 201995.00.442.27E911
BCP53BCP53,115BCP53week 34, 200395.00.442.27E911
BCP53-10BCP53-10,135BCP53-10week 34, 200395.00.442.27E911
BCP53-10BCP53-10,115BCP53-10week 34, 200395.00.442.27E911
BCP53-16BCP53-16,135BCP53-16week 34, 200395.00.442.27E911
BCP53-16BCP53-16,115BCP53-16week 34, 200395.00.442.27E911
BCX53BCX53,115BCX53week 28, 200395.00.442.27E911
BCX53BCX53,146BCX53Always Pb-free95.00.442.27E911
BCX53-10BCX53-10,135BCX53-10week 28, 200395.00.442.27E911
BCX53-10BCX53-10,115BCX53-10week 28, 200395.00.442.27E911
BCX53-16BCX53-16,115BCX53-16week 28, 200395.00.442.27E911
BCX53-16BCX53-16,146BCX53-16Always Pb-free95.00.442.27E911
BCX53-16BCX53-16,135BCX53-16Always Pb-free95.00.442.27E911
Quality and reliability disclaimer

Documentation (14)

File nameTitleTypeDate
BCP53_BCX53_BC53PA80 V, 1 A PNP medium power transistorsData sheet2018-08-07
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT1061_135DFN2020-3; Standard orientation; 12NC ending 135Packing2012-11-07
SOT1061_115DFN2020-3; reel pack; standard product orientation; 12NC ending 115Packing2012-11-07
SOT1061plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyOutline drawing2018-06-03
SOT223_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-07
SOT223_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-07
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyOutline drawing2019-05-28
SOT89plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm bodyOutline drawing2017-01-30
SOT89_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-28
SOT89_146Reel pack, SMD, 7" T3 Turned 270 degree product orientation Ordering code (12NC) ending 146Packing2014-03-04
SOT89_147SOT89 Reel pack, SMD, 7" T4 Turned 90 degree product orientation Ordering code (12NC) ending 147Packing2014-03-04
SOT89_115Reel pack for SMD, 7"; Q2/T3 product orientationPacking2019-10-11

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.