BCP54; BCX54; BC54PA

45 V, 1 A NPN medium power transistors

NPN medium power transistor series in Surface-Mounted Device (SMD) plastic packages.

Features

  • High current
  • Three current gain selections
  • High power dissipation capability
  • Exposed heatsink for excellent thermal and electrical conductivity (SOT89, SOT1061)
  • Leadless very small SMD plastic package with medium power capability (SOT1061)
  • AEC-Q101 qualified

Target applications

  • Linear voltage regulators
  • Low-side switches
  • Battery-driven devices
  • MOSFET drivers
  • Power management
  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (mW)PolarityVCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fT [min] (MHz)Complement
BC54-10PASOT1061DFN2020-32 x 2 x 0.651650NPN45100063160180BC51-10PA
BC54-16PASOT1061DFN2020-32 x 2 x 0.651650NPN451000100250180BC51-16PA
BC54PASOT1061DFN2020-32 x 2 x 0.651650NPN45100040250180BC51PA
BCP54SOT223SC-736.5 x 3.5 x 1.651350NPN45100040250180BCP51
BCP54-10SOT223SC-736.5 x 3.5 x 1.651350NPN45100063160180BCP51-10
BCP54-16SOT223SC-736.5 x 3.5 x 1.651350NPN451000100250180BCP51-16
BCX54SOT89SOT894.5 x 2.5 x 1.51350NPN45100040250180BCX51
BCX54-10SOT89SOT894.5 x 2.5 x 1.51350NPN45100063160180BCX51-10
BCX54-16SOT89SOT894.5 x 2.5 x 1.51350NPN451000100250180BCX51-16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC54-10PA
DFN2020-3
(SOT1061)
SOT1061Reel 7" Q1/T1ActiveBFBC54-10PA,115
( 9340 658 05115 )
BC54-16PA
DFN2020-3
(SOT1061)
SOT1061Reel 7" Q1/T1ActiveBGBC54-16PA,115
( 9340 658 06115 )
BC54PA
DFN2020-3
(SOT1061)
SOT1061Reel 7" Q1/T1ActiveATBC54PA,115
( 9340 657 38115 )
BCP54
SC-73
(SOT223)
SOT223Reel 11¼" Q1/T1 in LargePackActiveBCP54BCP54,135
( 9339 171 80135 )
Reel 7" Q1/T1ActiveBCP54BCP54,115
( 9339 171 80115 )
BCP54-10
SC-73
(SOT223)
SOT223Reel 11¼" Q1/T1 in LargePackActiveBCP54/10BCP54-10,135
( 9339 171 90135 )
BCP54-16
SC-73
(SOT223)
SOT223Reel 11¼" Q1/T1 in LargePackActiveBCP54/16BCP54-16,135
( 9339 172 00135 )
Reel 7" Q1/T1ActiveBCP54/16BCP54-16,115
( 9339 172 00115 )
BCX54

(SOT89)
SOT89Reel 7" Q4/T2ActiveBABCX54Z
( 9332 723 10146 )
Reel 7" Q1/T1ActiveBABCX54,115
( 9332 723 10115 )
BCX54-10

(SOT89)
SOT89Reel 7" Q1/T1ActiveBCBCX54-10,115
( 9336 630 70115 )
BCX54-16

(SOT89)
SOT89Reel 11¼" Q1/T1 in LargePackActiveBDBCX54-16,135
( 9336 747 40135 )
Reel 7" Q1/T1ActiveBDBCX54-16,115
( 9336 747 40115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCP54/A934061076135
BCP54/A934061076115
BCP54/A2934062848115
BCP54/P934059343115
BCP54/R934059344115
BCP54-16/A934061077135
BCP54-16/A934061077115
BCP54-16/A2934062849115
BCX54-16/R934059122135

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
BC54-10PABC54-10PA,115BC54-10PAAlways Pb-free95.00.442.27E911
BC54-16PABC54-16PA,115BC54-16PAAlways Pb-free95.00.442.27E911
BC54PABC54PA,115BC54PAAlways Pb-free95.00.442.27E911
BCP54BCP54,135BCP54week 34, 200395.00.442.27E911
BCP54BCP54,115BCP54week 34, 200395.00.442.27E911
BCP54-10BCP54-10,135BCP54-10week 34, 200395.00.442.27E911
BCP54-16BCP54-16,135BCP54-16week 34, 200395.00.442.27E911
BCP54-16BCP54-16,115BCP54-16week 34, 200395.00.442.27E911
BCX54BCX54ZBCX5495.00.442.27E911
BCX54BCX54,115BCX54week 28, 200395.00.442.27E911
BCX54-10BCX54-10,115BCX54-10week 28, 200395.00.442.27E911
BCX54-16BCX54-16,135BCX54-16week 28, 200395.00.442.27E911
BCX54-16BCX54-16,115BCX54-16week 28, 200395.00.442.27E911
Quality and reliability disclaimer

Documentation (13)

File nameTitleTypeDate
BCP54_BCX54_BC54PA45 V, 1 A NPN medium power transistorsData sheet2018-08-28
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT1061plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyOutline drawing2018-06-03
SOT1061_135DFN2020-3; Reel pack for SMD, 13"; Q2/T3 product orientationPacking2020-01-07
SOT1061_115DFN2020-3; Reel pack for SMD, 7"; Q2/T3 product orientationPacking2020-01-07
SOT223_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-07
SOT223_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-07
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyOutline drawing2019-05-28
SOT89plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm bodyOutline drawing2017-01-30
SOT89_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-28
SOT89_146Reel pack, SMD, 7" T3 Turned 270 degree product orientation Ordering code (12NC) ending 146Packing2014-03-04
SOT89_147SOT89 Reel pack, SMD, 7" T4 Turned 90 degree product orientation Ordering code (12NC) ending 147Packing2014-03-04
SOT89_115Reel pack for SMD, 7"; Q2/T3 product orientationPacking2019-10-11

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.