BCP55; BCX55; BC55PA

60 V, 1 A NPN medium power transistors

NPN medium power transistor series in Surface-Mounted Device (SMD) plastic packages.

Features

  • High current
  • Three current gain selections
  • High power dissipation capability
  • Exposed heatsink for excellent thermal and electrical conductivity (SOT89, SOT1061)
  • Leadless very small SMD plastic package with medium power capability (SOT1061)
  • AEC-Q101 qualified

Target applications

  • Linear voltage regulators
  • Low-side switches
  • Battery-driven devices
  • Power management
  • MOSFET drivers
  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (mW)PolarityVCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fT [min] (MHz)Complement
BC55-10PASOT1061DFN2020-32 x 2 x 0.651650NPN60100063160180BC52-10PA
BC55-16PASOT1061DFN2020-32 x 2 x 0.651650NPN601000100250180BC52-16PA
BC55PASOT1061DFN2020-32 x 2 x 0.651650NPN60100040250180BC52PA
BCP55SOT223SC-736.5 x 3.5 x 1.651350NPN60100040250180BCP52
BCP55-10SOT223SC-736.5 x 3.5 x 1.651350NPN60100063160180BCP52-10
BCP55-16SOT223SC-736.5 x 3.5 x 1.651350NPN601000100250180BCP52-16
BCX55SOT89SOT894.5 x 2.5 x 1.51350NPN60100040250180BCX52
BCX55-10SOT89SOT894.5 x 2.5 x 1.51350NPN60100063160180BCX52-10
BCX55-16SOT89SOT894.5 x 2.5 x 1.51350NPN601000100250180BCX52-16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC55-10PA
DFN2020-3
(SOT1061)
SOT1061Reel 7" Q1/T1ActiveBHBC55-10PA,115
( 9340 658 07115 )
BC55-16PA
DFN2020-3
(SOT1061)
SOT1061Reel 7" Q1/T1ActiveBJBC55-16PA,115
( 9340 658 08115 )
BC55PA
DFN2020-3
(SOT1061)
SOT1061Reel 7" Q1/T1ActiveAWBC55PA,115
( 9340 657 42115 )
BCP55
SC-73
(SOT223)
SOT223Reel 11¼" Q1/T1 in LargePackActiveBCP55BCP55,135
( 9339 172 10135 )
Reel 7" Q1/T1ActiveBCP55BCP55,115
( 9339 172 10115 )
BCP55-10
SC-73
(SOT223)
SOT223Reel 7" Q1/T1ActiveBCP55/10BCP55-10,115
( 9339 172 20115 )
BCP55-16
SC-73
(SOT223)
SOT223Reel 11¼" Q1/T1 in LargePackActiveBCP55/16BCP55-16F
( 9339 172 30135 )
Reel 7" Q1/T1ActiveBCP55/16BCP55-16,115
( 9339 172 30115 )
BCX55

(SOT89)
SOT89Reel 11¼" Q1/T1 in LargePackActiveBEBCX55,135
( 9332 723 20135 )
Reel 7" Q1/T1ActiveBEBCX55,115
( 9332 723 20115 )
BCX55-10

(SOT89)
SOT89Reel 7" Q1/T1ActiveBGBCX55-10,115
( 9336 630 80115 )
BCX55-16

(SOT89)
SOT89Reel 11¼" Q1/T1 in LargePackActiveBMBCX55-16,135
( 9336 747 50135 )
Reel 7" Q1/T1ActiveBMBCX55-16,115
( 9336 747 50115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCP55/A934061078135
BCP55/A934061078115
BCP55/A2934062851115
BCP55/R934059224115
BCP55-10/A934061293115
BCX55/R934059351115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
BC55-10PABC55-10PA,115BC55-10PAAlways Pb-free95.00.442.27E911
BC55-16PABC55-16PA,115BC55-16PAAlways Pb-free95.00.442.27E911
BC55PABC55PA,115BC55PAAlways Pb-free95.00.442.27E911
BCP55BCP55,135BCP55week 34, 200395.00.442.27E911
BCP55BCP55,115BCP55week 34, 200395.00.442.27E911
BCP55-10BCP55-10,115BCP55-10week 34, 200395.00.442.27E911
BCP55-16BCP55-16FBCP55-16Always Pb-free95.00.442.27E911
BCP55-16BCP55-16,115BCP55-16week 34, 200395.00.442.27E911
BCX55BCX55,135BCX55week 25, 201995.00.442.27E911
BCX55BCX55,115BCX55week 28, 200395.00.442.27E911
BCX55-10BCX55-10,115BCX55-10week 28, 200395.00.442.27E911
BCX55-16BCX55-16,135BCX55-16week 28, 200395.00.442.27E911
BCX55-16BCX55-16,115BCX55-16week 28, 200395.00.442.27E911
Quality and reliability disclaimer

Documentation (14)

File nameTitleTypeDate
BCP55_BCX55_BC55PA60 V, 1 A NPN medium power transistorsData sheet2018-08-28
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT1061plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyOutline drawing2018-06-03
SOT1061_135DFN2020-3; Reel pack for SMD, 13"; Q2/T3 product orientationPacking2020-01-07
SOT1061_115DFN2020-3; Reel pack for SMD, 7"; Q2/T3 product orientationPacking2020-01-07
SOT223_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-07
SOT223_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-07
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyOutline drawing2019-05-28
SOT89plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm bodyOutline drawing2017-01-30
SOT89_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-28
SOT89_146Reel pack, SMD, 7" T3 Turned 270 degree product orientation Ordering code (12NC) ending 146Packing2014-03-04
SOT89_147SOT89 Reel pack, SMD, 7" T4 Turned 90 degree product orientation Ordering code (12NC) ending 147Packing2014-03-04
SOT89_115Reel pack for SMD, 7"; Q2/T3 product orientationPacking2019-10-11

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.