BCP56; BCX56; BC56PA

80 V, 1 A NPN medium power transistors

NPN medium power transistor series in Surface-Mounted Device (SMD) plastic packages.

Features

  • High current
  • Two current gain selections
  • High power dissipation capability
  • Exposed heatsink for excellent thermal and electrical conductivity (SOT89, SOT1061)
  • Leadless very small SMD plastic package with medium power capability (SOT1061)
  • AEC-Q101 qualified

Target applications

  • Linear voltage regulators
  • Low-side switches
  • Battery-driven devices
  • Power management
  • MOSFET drivers
  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (mW)PolarityVCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fT [min] (MHz)Complement
BC56-10PASOT1061DFN2020-32 x 2 x 0.651650NPN80100063160180BC53-10PA
BC56-16PASOT1061DFN2020-32 x 2 x 0.651650NPN801000100250180BC53-16PA
BC56PASOT1061DFN2020-32 x 2 x 0.651650NPN80100040250180BC53PA
BCP56SOT223SC-736.5 x 3.5 x 1.651350NPN80100040250180BCP53
BCP56-10SOT223SC-736.5 x 3.5 x 1.651350NPN80100063160180BCP53-10
BCP56-16SOT223SC-736.5 x 3.5 x 1.651350NPN801000100250180BCP53-16
BCX56SOT89SOT894.5 x 2.5 x 1.51350NPN80100040250180BCX53
BCX56-10SOT89SOT894.5 x 2.5 x 1.51350NPN80100063160180BCX53-10
BCX56-16SOT89SOT894.5 x 2.5 x 1.51350NPN801000100250180BCX53-16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC56-10PA
DFN2020-3
(SOT1061)
SOT1061Reel 7" Q1/T1ActiveBKBC56-10PA,115
( 9340 658 09115 )
BC56-16PA
DFN2020-3
(SOT1061)
SOT1061Reel 7" Q1/T1ActiveBLBC56-16PA,115
( 9340 658 11115 )
BC56PA
DFN2020-3
(SOT1061)
SOT1061Reel 7" Q1/T1ActiveAZBC56PA,115
( 9340 657 45115 )
BCP56
SC-73
(SOT223)
SOT223Reel 11¼" Q1/T1 in LargePackActiveBCP56BCP56F
( 9339 172 40135 )
Reel 7" Q1/T1ActiveBCP56BCP56,115
( 9339 172 40115 )
BCP56-10
SC-73
(SOT223)
SOT223Reel 11¼" Q1/T1 in LargePackActiveBCP56/10BCP56-10,135
( 9339 172 50135 )
Reel 7" Q1/T1ActiveBCP56/10BCP56-10,115
( 9339 172 50115 )
BCP56-16
SC-73
(SOT223)
SOT223Reel 11¼" Q1/T1 in LargePackActiveBCP56/16BCP56-16,135
( 9339 172 60135 )
Reel 7" Q1/T1ActiveBCP56/16BCP56-16,115
( 9339 172 60115 )
BCX56

(SOT89)
SOT89Reel 11¼" Q1/T1 in LargePackActiveBHBCX56,135
( 9332 723 30135 )
Reel 7" Q1/T1ActiveBHBCX56,115
( 9332 723 30115 )
BCX56-10

(SOT89)
SOT89Reel 11¼" Q1/T1 in LargePackActiveBKBCX56-10,135
( 9336 630 90135 )
Reel 7" Q1/T1ActiveBKBCX56-10,115
( 9336 630 90115 )
BCX56-16

(SOT89)
SOT89Reel 7" Q1/T1ActiveBLBCX56-16,115
( 9336 747 60115 )
Reel 7" Q2/T3ActiveBLBCX56-16,147
( 9336 747 60147 )
Reel 11¼" Q1/T1 in LargePackActiveBLBCX56-16,135
( 9336 747 60135 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCP56/A934061079115
BCP56/R934059124115
BCP56/ZL9340707661352018-12-312019-06-30BCP56
    BCP56/ZL9340707661152018-12-312019-06-30BCP56
      BCP56-10/A934061096135
      BCP56-10/A934061096115
      BCP56-10/R934059223115
      BCP56-16/A934061081135
      BCP56-16/A934061081115
      BCP56-16/A2934062852115
      BCX56/FD934017010135
      BCX56-16/G934058369115
      BCX56-16/R934059123135
      BCX56-16/R934059123115

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      BC56-10PABC56-10PA,115BC56-10PAAlways Pb-free95.00.442.27E911
      BC56-16PABC56-16PA,115BC56-16PAAlways Pb-free95.00.442.27E911
      BC56PABC56PA,115BC56PAAlways Pb-free95.00.442.27E911
      BCP56BCP56FBCP56week 25, 201995.00.442.27E911
      BCP56BCP56,115BCP56week 34, 200395.00.442.27E911
      BCP56-10BCP56-10,135BCP56-10week 34, 200395.00.442.27E911
      BCP56-10BCP56-10,115BCP56-10week 34, 200395.00.442.27E911
      BCP56-16BCP56-16,135BCP56-16week 34, 200395.00.442.27E911
      BCP56-16BCP56-16,115BCP56-16week 34, 200395.00.442.27E911
      BCX56BCX56,135BCX56week 28, 200395.00.442.27E911
      BCX56BCX56,115BCX56week 28, 200395.00.442.27E911
      BCX56-10BCX56-10,135BCX56-10Always Pb-free95.00.442.27E911
      BCX56-10BCX56-10,115BCX56-10week 28, 200395.00.442.27E911
      BCX56-16BCX56-16,115BCX56-16week 28, 200395.00.442.27E911
      BCX56-16BCX56-16,147BCX56-16Always Pb-free95.00.442.27E911
      BCX56-16BCX56-16,135BCX56-16week 28, 200395.00.442.27E911
      Quality and reliability disclaimer

      Documentation (14)

      File nameTitleTypeDate
      BCP56_BCX56_BC56PA80 V, 1 A NPN medium power transistorsData sheet2018-08-07
      LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
      nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
      SOT1061plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyOutline drawing2018-06-03
      SOT1061_135DFN2020-3; Reel pack for SMD, 13"; Q2/T3 product orientationPacking2020-01-07
      SOT1061_115DFN2020-3; Reel pack for SMD, 7"; Q2/T3 product orientationPacking2020-01-07
      SOT223_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-07
      SOT223_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-07
      SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyOutline drawing2019-05-28
      SOT89plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm bodyOutline drawing2017-01-30
      SOT89_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-28
      SOT89_146Reel pack, SMD, 7" T3 Turned 270 degree product orientation Ordering code (12NC) ending 146Packing2014-03-04
      SOT89_147SOT89 Reel pack, SMD, 7" T4 Turned 90 degree product orientation Ordering code (12NC) ending 147Packing2014-03-04
      SOT89_115Reel pack for SMD, 7"; Q2/T3 product orientationPacking2019-10-11

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.