Schmitt triggers

The answer to market demands for smaller and less-expensive products

You can reduce board space requirements significantly by using our Schmitt trigger ICs – providing a commonly used function in one package. Integrating several components together, they also deliver optimized performance and offer component and placement cost reduction opportunities..

Key features and benefits

  • Low current (max. 100 mA)
  • Reduced component count and pick-and-place costs
  • Low voltage (max. 30 and 6 V)
  • Smaller designs

Key applications

  • General purpose switching and amplification
  • Schmitt trigger applications

Parametric search

Schmitt triggers
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BCV63; BCV63B NPN general-purpose double transistors ACT
BCV63 NPN general-purpose double transistors Production
BCV63B NPN general-purpose double transistors Production
BCV64B PNP general-purpose double transistor Production

Marcom graphics (1)

File name Title Type Date
SOT143B_mk plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.