PMBT2907; PMBT2907A

PNP switching transistors

PNP switching transistor in a SOT23 plastic package.

NPN complements: PMBT2222 and PMBT2222A.

Features

  • High current (max. 600 mA)
  • Low voltage (max. 60 V).
  • AEC-Q101 qualified

Target applications

  • Switching and linear amplification.

Parametrics

Type numberPackage versionPackage nameSize (mm)transistor polarityVCEO [max] (V)IC [max] (mA)hFE [max]hFE [min]fT [min] (MHz)toff (ns)ComplementPtot [max] (mW)
PMBT2907SOT23SOT232.9 x 1.3 x 1PNP-40-600300100200365PMBT2222250
PMBT2907ASOT23SOT232.9 x 1.3 x 1PNP-60-600300100200365PMBT2222A250
PMBT2907AMSOT883DFN1006-31.0 x 0.6 x 0.48PNP-60-600300100200365PMBT2222AM250
PMBT2907AMBSOT883BDFN1006B-31.0 x 0.6 x 0.37PNP-60-600300100200365PMBT2222AMB250
PMBT2907AQASOT1215DFN1010D-31.1 x 1 x 0.37PNP-60-600300100200365PMBT2222AQA325
PMBT2907AYSSOT363TSSOP62.1 x 1.25 x 0.95PNP-60-600300100200365PMBT2222AYS250

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMBT2907

(SOT23)
SOT23Reel 7" Q3/T4Active%2BPMBT2907,215
( 9338 468 40215 )
PMBT2907A

(SOT23)
SOT23Reel 7" Q3/T4Active%2FPMBT2907A,215
( 9338 218 00215 )
Reel 11" Q3/T4, LargePackActive%2FPMBT2907A,235
( 9338 218 00235 )
PMBT2907AM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveM4PMBT2907AMYL
( 9346 603 75315 )
PMBT2907AMB
DFN1006B-3
(SOT883B)
SOT883BReel 7" Q1/T1 Pitch 2mmActive0110 1000PMBT2907AMBYL
( 9346 603 72315 )
PMBT2907AQA
DFN1010D-3
(SOT1215)
SOT1215Reel 7" Q2/T3ActiveX 101PMBT2907AQAZ
( 9346 604 62147 )
PMBT2907AYS
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1ActiveBH%PMBT2907AYSX
( 9340 690 62115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PMBT2907/G934058448215
PMBT2907A933821800185
PMBT2907A/AT933994950215
PMBT2907A/AU934065014215
PMBT2907A/CU934064694215
PMBT2907A/DG934062751215
PMBT2907A/G934058449215

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PMBT2907PMBT2907,215PMBT2907week 34, 200395.00.442.27E911
PMBT2907APMBT2907A,215PMBT2907Aweek 34, 200395.00.442.27E911
PMBT2907APMBT2907A,235PMBT2907Aweek 34, 200395.00.442.27E911
PMBT2907AMPMBT2907AMYLPMBT2907AMweek 25, 201995.00.442.27E911
PMBT2907AMBPMBT2907AMBYLPMBT2907AMBweek 25, 201995.00.442.27E911
PMBT2907AQAPMBT2907AQAZPMBT2907AQAweek 25, 201995.00.442.27E911
PMBT2907AYSPMBT2907AYSXPMBT2907AYSAlways Pb-free95.00.442.27E911
Quality and reliability disclaimer

Documentation (16)

File nameTitleTypeDate
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
SOT1215plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm bodyOutline drawing2019-11-27
SOT883_315DFN1006-3; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q3/T4 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2018-07-23
SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2019-07-15
SOT883B_315Leadless ultra small package; Reel pack, SMD, 7" Q3/T4 standard product orientation Orderable part number ending ,315 or YL Ordering code (12NC) ending 315Packing2016-07-22
SOT883Bplastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm bodyOutline drawing2017-08-23
SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.