Transistors double

Meeting the design challenges of the future

A bountiful selection of double transistors ensures you can pick the best device for your design. For today’s increasingly efficient systems – where both power and space are at a premium – we offer SMD packages includes our ultra small leadless housing SOT883.

Key features and benefits

  • Ultra small 1006 sized SOT883 (SC-101) leadless package
  • Broad choice of SMD and leaded package options
  • Wide range of double and single functions
  • More than 300 different products

Key applications

  • General purpose switching and amplification

Parametric search

Transistors double
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PIMZ2; PUMZ2 NPN/PNP general-purpose double transistors ACT
PIMZ2 NPN/PNP general-purpose double transistors Production
PUMZ2 NPN/PNP general-purpose double transistors Production
BC807DS PNP/PNP general purpose double transistors Production
BC807RA 45 V, 500 mA PNP/PNP general-purpose double transistors Production
BC817DPN NPN/PNP general purpose transistor Production
BC817DS NPN/NPN general purpose double transistors Production
BC817RA 45 V, 500 mA NPN/NPN general-purpose double transistors Production
BC817RAPN 45 V, 500 mA NPN/PNP general-purpose double transistors Production
BC846BPN 65 V, 100 mA NPN/PNP general-purpose transistor Production
BC846BS 65 V, 100 mA NPN/NPN general-purpose transistor Production
BC846DS 65 V, 100 mA NPN/NPN general-purpose transistor Production
BC846S NPN general purpose double transistor Production
BC847BPN 45 V, 100 mA NPN/PNP general-purpose transistor Production
BC847BS 45 V, 100 mA NPN/NPN general-purpose transistor Production
BC847BV NPN general purpose double transistor Production
BC847BVN NPN/PNP general purpose transistor Production
BC847DS 45 V, 100 mA NPN/NPN general-purpose transistor Production
BC847QAPN 45 V, 100 mA NPN/PNP general-purpose transistor Production
BC847QAS 45 V, 200 mA NPN/NPN general-purpose transistor Production
BC847RA 45 V, 100 mA NPN/NPN general-purpose double transistors Production
BC847RAPN 45 V, 100 mA NPN/PNP general-purpose double transistors Production
BC856BS 65 V, 100 mA PNP/PNP general-purpose transistor Production
BC856S 65 V, 100 mA PNP/PNP general-purpose transistor Production
BC857BS PNP general purpose double transistor Production
BC857BV PNP general purpose double transistor Production
BC857QAS 45 V, 100 mA PNP/PNP general-purpose transistor Production
BC857RA 45 V, 100 mA PNP/PNP general-purpose double transistors Production
NMB2227A 40 V, 600 mA NPN/PNP general-purpose transistors Production
PEMT1 PNP general purpose double transistor Production
PEMX1 NPN general purpose double transistor Production
PEMZ1 NPN/PNP general purpose transistors Production
PEMZ7 NPN/PNP general purpose transistors Production
PIMT1 PNP general purpose double transistor Production
PMBT3904RA 40 V, 200 mA double NPN switching transistor Production
PMBT3904YS 40 V, 200 mA NPN/NPN general-purpose double transistor Production
PMBT3906YS 40 V, 200 mA PNP/PNP general-purpose double transistor Production
PMBT3946YPN 40 V, 200 mA NPN/PNP general-purpose double transistor Production
PUMT1 PNP general purpose double transistor Production
PUMX1 40 V, 100 mA NPN/NPN general-purpose transistor Production
PUMX2 NPN/NPN general-purpose double transistors Production
PUMZ1 NPN/PNP general purpose transistors Production

Marcom graphics (1)

File name Title Type Date
SOT363_mk (Working Copy) plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2020 Nexperia Selection Guide 2020 Selection guide 2020-01-31

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.