BC847 series

45 V, 100 mA NPN general-purpose transistors

NPN general-purpose transistors in Surface-Mounted Device (SMD) plastic packages.

Features

  • General-purpose transistors
  • SMD plastic packages
  • Three different gain selections
  • AEC-Q101 qualified

Target applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]
BC847SOT23SOT232.9 x 1.3 x 1NPN125045100110800
BC847ASOT23SOT232.9 x 1.3 x 1NPN125045100110220
BC847AMSOT883DFN1006-31.0 x 0.6 x 0.48NPN143045100110220
BC847AWSOT323SC-702 x 1.25 x 0.95NPN120045100110220
BC847BSOT23SOT232.9 x 1.3 x 1NPN125045100200450
BC847BMSOT883DFN1006-31.0 x 0.6 x 0.48NPN120045100200450
BC847BWSOT323SC-702 x 1.25 x 0.95NPN120045100200450
BC847CSOT23SOT232.9 x 1.3 x 1NPN125045100420800
BC847CMSOT883DFN1006-31.0 x 0.6 x 0.48NPN143045100420800
BC847CWSOT323SC-702 x 1.25 x 0.95NPN120045100420800
BC847WSOT323SC-702 x 1.25 x 0.95NPN120045100110800

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC847

(SOT23)
SOT23Reel 7" Q3/T4Active1H%BC847,215
( 9335 895 70215 )
Reel 11" Q3/T4, LargePackActive1H%BC847,235
( 9335 895 70235 )
BC847A

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActive1E%BC847A,235
( 9335 895 80235 )
Reel 7" Q3/T4Active1E%BC847A,215
( 9335 895 80215 )
BC847AM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveD4BC847AM,315
( 9340 571 49315 )
BC847AW
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackActive1E%BC847AW,135
( 9340 217 60135 )
Reel 7" Q1/T1Active1E%BC847AW,115
( 9340 217 60115 )
BC847B

(SOT23)
SOT23Reel 7" Q3/T4Active1F%BC847B,215
( 9335 895 90215 )
Reel 11" Q3/T4, LargePackActive1F%BC847B,235
( 9335 895 90235 )
BC847BM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveD5BC847BM,315
( 9340 571 50315 )
BC847BW
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active1F%BC847BW,115
( 9340 217 70115 )
Reel 11¼" Q1/T1 in LargePackActive1F%BC847BW,135
( 9340 217 70135 )
BC847BW/SN
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackActiveStandard MarkingBC847BW/SNF
( 9340 706 82135 )
Reel 7" Q1/T1ActiveStandard MarkingBC847BW/SNX
( 9340 706 82115 )
BC847C

(SOT23)
SOT23Reel 7" Q3/T4Active1G%BC847C,215
( 9335 896 00215 )
Reel 11" Q3/T4, LargePackActive1G%BC847C,235
( 9335 896 00235 )
BC847CM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveD6BC847CM,315
( 9340 571 51315 )
BC847CW
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active1G%BC847CW,115
( 9340 217 80115 )
Reel 11¼" Q1/T1 in LargePackActive1G%BC847CW,135
( 9340 217 80135 )
BC847CW/SN
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackActiveStandard MarkingBC847CW/SNF
( 9340 706 83135 )
Reel 7" Q1/T1ActiveStandard MarkingBC847CW/SNX
( 9340 706 83115 )
BC847W
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active1H%BC847W,115
( 9340 217 20115 )
Reel 11¼" Q1/T1 in LargePackActive1H%BC847W,135
( 9340 217 20135 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC847BW/ZL
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Withdrawn / End-of-lifeStandard MarkingBC847BW/ZLX
( 9340 697 02115 )
BC847CW/MI
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Discontinued / End-of-lifeStandard MarkingBC847CW/MIX
( 9340 689 04115 )
Reel 11¼" Q1/T1 in LargePackWithdrawn / End-of-lifeStandard MarkingBC847CW/MIF
( 9340 689 04135 )
BC847CW/ZL
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackWithdrawn / End-of-lifeStandard MarkingBC847CW/ZLF
( 9340 697 03135 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BC847933589570185
BC847A/A2934062964235
BC847AW/A2934062897135
BC847B933589590185
BC847B/A2934062965215
BC847B/G934058308215
BC847BW934021770185
BC847BW/A2934062898135
BC847BW/A2934062898115
BC847BW/ZL9340697021152017-05-312017-11-30BC847BW
    BC847BW/ZL9340697021352017-05-312017-11-30BC847BW
      BC847C933589600185
      BC847C/A2934062966215
      BC847C/AU934067115215
      BC847CW934021780185
      BC847CW/A2934062899115
      BC847CW/MI9340689041152018-12-312019-06-30BC847CW
        BC847CW/MI9340689041352018-12-312019-06-30BC847CW
          BC847CW/ZL9340697031352017-05-312017-11-30BC847CW
            BC847CW/ZL9340697031152017-05-312017-11-30BC847CW
              BC847W934021720185

              Quality, reliability & chemical content

              Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
              BC847BC847,215BC847week 34, 200395.00.442.27E911
              BC847BC847,235BC847week 34, 200395.00.442.27E911
              BC847ABC847A,235BC847Aweek 34, 200395.00.442.27E911
              BC847ABC847A,215BC847Aweek 34, 200395.00.442.27E911
              BC847AMBC847AM,315BC847AMAlways Pb-free95.00.442.27E911
              BC847AWBC847AW,135BC847AWweek 30, 200395.00.442.27E911
              BC847AWBC847AW,115BC847AWweek 30, 200395.00.442.27E911
              BC847BBC847B,215BC847Bweek 34, 200395.00.442.27E911
              BC847BBC847B,235BC847Bweek 34, 200395.00.442.27E911
              BC847BMBC847BM,315BC847BMAlways Pb-free95.00.442.27E911
              BC847BWBC847BW,115BC847BWweek 30, 200395.00.442.27E911
              BC847BWBC847BW,135BC847BWweek 30, 200395.00.442.27E911
              BC847BW/SNBC847BW/SNFBC847BW/SNweek 25, 201995.00.442.27E911
              BC847BW/SNBC847BW/SNXBC847BW/SNweek 25, 201995.00.442.27E911
              BC847CBC847C,215BC847Cweek 34, 200395.00.442.27E911
              BC847CBC847C,235BC847Cweek 34, 200395.00.442.27E911
              BC847CMBC847CM,315BC847CMAlways Pb-free95.00.442.27E911
              BC847CWBC847CW,115BC847CWweek 30, 200395.00.442.27E911
              BC847CWBC847CW,135BC847CWweek 30, 200395.00.442.27E911
              BC847CW/SNBC847CW/SNFBC847CW/SNweek 25, 201995.00.442.27E911
              BC847CW/SNBC847CW/SNXBC847CW/SNweek 25, 201995.00.442.27E911
              BC847WBC847W,115BC847Wweek 30, 200395.00.442.27E911
              BC847WBC847W,135BC847Wweek 30, 200395.00.442.27E911

              The variants in the table below are discontinued. See the table Discontinuation information for more information.

              Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
              BC847BW/ZLBC847BW/ZLXnotAvailableAlways Pb-free95.00.442.27E911
              BC847CW/MIBC847CW/MIXBC847CW/MIAlways Pb-free95.00.442.27E911
              BC847CW/MIBC847CW/MIFBC847CW/MIAlways Pb-free95.00.442.27E911
              BC847CW/ZLBC847CW/ZLFnotAvailableAlways Pb-free95.00.442.27E911
              Quality and reliability disclaimer

              Documentation (12)

              File nameTitleTypeDate
              BC847_SER45 V, 100 mA NPN general-purpose transistorsData sheet2019-10-24
              LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
              nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
              SOT883_315DFN1006-3; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q3/T4 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2018-07-23
              SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2019-07-15
              SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-31
              SOT323_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-16
              SOT323_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
              SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
              SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
              SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
              SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

              Support

              If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

              Sample

              As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

              Sample orders normally take 2-4 days for delivery.

              If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.