Key features and benefits
- High voltage
- Lower on-resistances and higher current capabilities
- Low collector-emitter saturation voltage, VCEsat
- Reduced switching losses
- High collector current capability IC and ICM
- Low cost alternative to high voltage MOSFETs
- High collector current gain hFE at high IC
- Miniaturisation of high voltage functionalities to smaller PCB sizes
- AEC-Q101 qualified
Key applications
- LED driver for LED chain module
- LCD backlighting
- Automotive motor management
- Hook switch for wired telecom
- SMPS
Parametric search
Low VCEsat (BISS) high voltage transistors

Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PBHV2160Z | 600 V, 0.1 A NPN high-voltage low VCEsat (BISS) transistor | Production | |
PBHV3160Z | 600 V, 0.1 A PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV8115T | 150 V, 1 A NPN high-voltage low VCEsat (BISS) transistor | Production | |
PBHV8115TLH | 150 V, 1 A NPN high-voltage low VCEsat BISS transistor | Production | |
PBHV8115X | 150 V, 1 A NPN high-voltage low VCEsat (BISS) transistor | Production | |
PBHV8115Z | 150 V, 1 A NPN high-voltage low VCEsat (BISS) transistor | Production | |
PBHV8118T | 180 V, 1 A NPN high-voltage low VCEsat (BISS) transistor | Production | |
PBHV8140Z | 500 V, 1 A NPN high-voltage low VCEsat (BISS) transistor | Production | |
PBHV8215Z | 150 V, 2 A NPN high-voltage low VCEsat (BISS) transistor | Production | |
PBHV8515QA | 150 V, 500 mA NPN high-voltage low VCEsat (BISS) transistor | Production | |
PBHV8540T | 500 V, 0.5 A NPN high-voltage low VCEsat (BISS) transistor | Production | |
PBHV8540X | 500 V, 0.5 A NPN high-voltage low VCEsat (BISS) transistor | Production | |
PBHV8540Z | 500 V, 0.5 A NPN high-voltage low VCEsat (BISS) transistor | Production | |
PBHV8560Z | 600 V, 0.5 A NPN high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9040T | 500 V, 0.25 A PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9040X | 500 V, 0.25 A PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9040Z | 500 V, 0.25 A PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9050T | 500 V, 150 mA PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9050Z | 500 V, 250 mA PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9115T | 150 V, 1 A PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9115TLH | 150 V, 1 A PNP high-voltage low VCEsat BISS transistor | Production | |
PBHV9115X | 150 V, 1 A PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9115Z | 150 V, 1 A PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9215Z | 150 V, 2 A PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9414Z | 140 V, 4 A PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9515QA | 150 V, 500 mA PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9540X | 400 V, 0.5 A PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9540Z | 500 V, 0.5 A PNP high-voltage low VCEsat (BISS) transistor | Production | |
PBHV9560Z | 600 V, 0.5 A PNP high-voltage low VCEsat (BISS) transistor | Production | |
PMBTA44 | 400 V, 0.3 A NPN high-voltage low VCEsat (BISS) transistor | Production | |
PMBTA45 | 500 V, 150 mA NPN high-voltage low VCEsat (BISS) transistor | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
nexperia_selection_guide_2019_201901 | Selection guide 2019. Discretes, Logic and MOSFETs | Selection guide | 2018-12-12 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.
Or contact us for further support.