Low VCEsat (BISS) power transistors double

Full power in half the footprint

These high-power bipolar transistors, housed in LFPAK56 (Power-SO8) packages, deliver DPAK-like thermal and electrical performance in just half the footprint. Offering reliable, energy-efficient performance, they are AEC-Q101 qualified and support high-temperature operation (175 °C).

Parametric search

Low VCEsat (BISS) power transistors double
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
LFPAK bipolar transistors Nexperia bipolar transistors in LFPAK56 and LFPAK56D - the true power packages for smart efficiency ACT
PHPT610030NK NPN/NPN high power double bipolar transistor Production
PHPT610030NPK NPN/PNP high power double bipolar transistor Production
PHPT610030PK PNP/PNP high power double bipolar transistor Production
PHPT610035NK NPN/NPN high power double bipolar transistor Production
PHPT610035PK PNP/PNP matched high power double bipolar transistor Production

Brochure (1)

File name Title Type Date
Nexperia_document_brochure_DPAK_LFPAK_BJT_2019 Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry Brochure 2019-08-28

Leaflet (1)

File name Title Type Date
Nexperia_Document_Leaflet_DPAK_LFPAKBJT_CHN_2019 Nexperia_Document_Leaflet_DPAK_LFPAK BJT_CHN_2019 Leaflet 2019-10-17

Marcom graphics (1)

File name Title Type Date
LFPAK56D_SOT1205_mk plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2020 Nexperia Selection Guide 2020 Selection guide 2020-01-31

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.