Low VCEsat (BISS) power transistors single

Meeting the challenges of high efficiency operation

In high power systems, energy efficient operation can be just as important as for low power applications. By minimizing power consumption and heat dissipation, our BISS solutions help you meet this design challenge.

Parametric search

Low VCEsat (BISS) power transistors single
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
LFPAK bipolar transistors Nexperia bipolar transistors in LFPAK56 and LFPAK56D - the true power packages for smart efficiency ACT
PHPT60406NY 40 V, 6 A NPN high power bipolar transistor Production
PHPT60406PY 40 V, 6 A PNP high power bipolar transistor Production
PHPT60410NY 40 V, 10 A NPN high power bipolar transistor Production
PHPT60410PY 40 V, 10 A PNP high power bipolar transistor Production
PHPT60415NY 40 V, 15 A NPN high power bipolar transistor Production
PHPT60415PY 40 V, 15 A PNP high power bipolar transistor Production
PHPT60603NY 60V, 3 A NPN high power bipolar transistor Production
PHPT60603PY 60 V, 3 A PNP high power bipolar transistor Production
PHPT60606NY 60 V, 6 A NPN high power bipolar transistor Production
PHPT60606PY 60 V, 6 A PNP high power bipolar transistor Production
PHPT60610NY 60 V, 10 A NPN high power bipolar transistor Production
PHPT60610PY 60 V, 10 A PNP high power bipolar transistor Production
PHPT61002NYC 100V, 2 A NPN high power bipolar transistor Production
PHPT61002NYCLH 100 V, 2 A NPN high power bipolar transistor Production
PHPT61002PYC 100 V, 2 A PNP high power bipolar transistor Production
PHPT61002PYCLH 100 V, 2 A PNP high power bipolar transistor Production
PHPT61003NY 100 V, 3 A NPN high power bipolar transistor Production
PHPT61003PY 100 V, 3A PNP high power bipolar transistor Production
PHPT61006NY 100 V, 6 A NPN high power bipolar transistor Production
PHPT61006PY 100 V, 6 A PNP high power bipolar transistor Production
PHPT61010NY 100 V, 10 A NPN high power bipolar transistor Production
PHPT61010PY 100 V, 10 A PNP high power bipolar transistor Production

Marcom graphics (1)

File name Title Type Date
LFPAK56_SOT669_mk plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2020 Nexperia Selection Guide 2020 Selection guide 2020-01-31

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.