LFPAK bipolar transistors

Nexperia bipolar transistors in LFPAK56 and LFPAK56D - the true power packages for smart efficiency

Features

  • 25 types in single and double configurations: up to VCEO = 100 V; IC = 15 A
  • High power dissipation Ptot
  • Suitable for high-temperature applications; up to 175 °C
  • Space-saving: 5 x 6 mm package outline is half the size of equivalent transistors in DPAK, SOT223 and other packages
  • Low profile of 1 mm
  • High reliablity and mechanical ruggedness thanks to solid-copper clip, no wires
  • High energy efficiency due to less heat generation
  • AEC-Q101 qualified
  • Future-proof, growing portfolio
  • Double types available in 5% / 10% matching

Target applications

  • Power management
  • Motor drive
  • LED driver
  • Relay replacement
  • Load switches
  • Linear mode voltage regulator
  • Backlight applications

Parametrics

Type numberPackage versionPackage nameProduct statusVCEO [max] (V)IC [max] (A)hFE [min]hFE [typ]Polarity
PHPT60406NYSOT669LFPAK56; Power-SO8Production406230350NPN
PHPT60406PYSOT669LFPAK56; Power-SO8Production-40-6210300PNP
PHPT60410NYSOT669LFPAK56; Power-SO8Production4010230370NPN
PHPT60410PYSOT669LFPAK56; Power-SO8Production-40-10240350PNP
PHPT60415NYSOT669LFPAK56; Power-SO8Production4015250410NPN
PHPT60415PYSOT669LFPAK56; Power-SO8Production-40-15200340PNP
PHPT60603NYSOT669LFPAK56; Power-SO8Production603200400NPN
PHPT60603PYSOT669LFPAK56; Power-SO8Production-60-3150250PNP
PHPT60606NYSOT669LFPAK56; Power-SO8Production606240390NPN
PHPT60606PYSOT669LFPAK56; Power-SO8Production-60-6120200PNP
PHPT60610NYSOT669LFPAK56; Power-SO8Production6010240410NPN
PHPT60610PYSOT669LFPAK56; Power-SO8Production-60-10120215PNP
PHPT61002NYCSOT669LFPAK56; Power-SO8Production1002100200NPN
PHPT61002NYCLHSOT669LFPAK56; Power-SO8Production1002100180NPN
PHPT61002PYCSOT669LFPAK56; Power-SO8Production-100-2100150PNP
PHPT61002PYCLHSOT669LFPAK56; Power-SO8Production-100-280160PNP
PHPT61003NYSOT669LFPAK56; Power-SO8Production1003150250NPN
PHPT61003PYSOT669LFPAK56; Power-SO8Production-100-3150220PNP
PHPT61006NYSOT669LFPAK56; Power-SO8Production1006140260NPN
PHPT61006PYSOT669LFPAK56; Power-SO8Production-100-6170305PNP
PHPT61010NYSOT669LFPAK56; Power-SO8Production10010150275NPN
PHPT61010PYSOT669LFPAK56; Power-SO8Production-100-10180330PNP

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PHPT60406NY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active0406NABPHPT60406NYX
( 9340 685 69115 )
PHPT60406PY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active0406PABPHPT60406PYX
( 9340 685 71115 )
PHPT60410NY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active0410NABPHPT60410NYX
( 9340 685 81115 )
PHPT60410PY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active0410PABPHPT60410PYX
( 9340 685 82115 )
PHPT60415NY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active0415NABPHPT60415NYX
( 9340 685 87115 )
PHPT60415PY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active0415PABPHPT60415PYX
( 9340 685 88115 )
PHPT60603NY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active0603NABPHPT60603NYX
( 9340 678 78115 )
PHPT60603PY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active0603PABPHPT60603PYX
( 9340 678 79115 )
PHPT60606NY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active0606NABPHPT60606NYX
( 9340 685 72115 )
PHPT60606PY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active0606PABPHPT60606PYX
( 9340 685 73115 )
PHPT60610NY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active0610NABPHPT60610NYX
( 9340 685 83115 )
PHPT60610PY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active0610PABPHPT60610PYX
( 9340 685 84115 )
PHPT61002NYC
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active1002NCAPHPT61002NYCX
( 9340 678 67115 )
PHPT61002NYCLH
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active1002NCCPHPT61002NYCLHX
( 9340 702 71115 )
PHPT61002PYC
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active1002PCAPHPT61002PYCX
( 9340 678 77115 )
PHPT61002PYCLH
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active1002PCCPHPT61002PYCLHX
( 9340 710 79115 )
PHPT61003NY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active1003NABPHPT61003NYX
( 9340 678 81115 )
PHPT61003PY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active1003PABPHPT61003PYX
( 9340 678 82115 )
PHPT61006NY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active1006NABPHPT61006NYX
( 9340 685 74115 )
PHPT61006PY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active1006PABPHPT61006PYX
( 9340 685 75115 )
PHPT61010NY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active1010NABPHPT61010NYX
( 9340 685 85115 )
PHPT61010PY
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q1/T1Active1010PABPHPT61010PYX
( 9340 685 86115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PHPT61002NYCLH
LFPAK56; Power-SO8
(SOT669)
SOT669Reel 7" Q2/T3Withdrawn / End-of-life1002NCCPHPT61002NYCLHZ
( 9340 702 71147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PHPT61002NYCLH934070271147

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PHPT60406NYPHPT60406NYXPHPT60406NY95.00.442.27E911
PHPT60406PYPHPT60406PYXPHPT60406PY95.00.442.27E911
PHPT60410NYPHPT60410NYXPHPT60410NY95.00.442.27E911
PHPT60410PYPHPT60410PYXPHPT60410PY95.00.442.27E911
PHPT60415NYPHPT60415NYXPHPT60415NY95.00.442.27E911
PHPT60415PYPHPT60415PYXPHPT60415PY95.00.442.27E911
PHPT60603NYPHPT60603NYXPHPT60603NY95.00.442.27E911
PHPT60603PYPHPT60603PYXPHPT60603PY95.00.442.27E911
PHPT60606NYPHPT60606NYXPHPT60606NY95.00.442.27E911
PHPT60606PYPHPT60606PYXPHPT60606PY95.00.442.27E911
PHPT60610NYPHPT60610NYXPHPT60610NY95.00.442.27E911
PHPT60610PYPHPT60610PYXPHPT60610PY95.00.442.27E911
PHPT61002NYCPHPT61002NYCXPHPT61002NYC95.00.442.27E911
PHPT61002NYCLHPHPT61002NYCLHXPHPT61002NYCLHweek 25, 201995.00.442.27E911
PHPT61002PYCPHPT61002PYCXPHPT61002PYC95.00.442.27E911
PHPT61002PYCLHPHPT61002PYCLHXPHPT61002PYCLHweek 25, 201995.00.442.27E911
PHPT61003NYPHPT61003NYXPHPT61003NY95.00.442.27E911
PHPT61003PYPHPT61003PYXPHPT61003PY95.00.442.27E911
PHPT61006NYPHPT61006NYXPHPT61006NY95.00.442.27E911
PHPT61006PYPHPT61006PYXPHPT61006PY95.00.442.27E911
PHPT61010NYPHPT61010NYXPHPT61010NY95.00.442.27E911
PHPT61010PYPHPT61010PYXPHPT61010PY95.00.442.27E911

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PHPT61002NYCLHPHPT61002NYCLHZPHPT61002NYCLH95.00.442.27E911
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
Nexperia_document_brochure_DPAK_LFPAK_BJT_2019Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitryBrochure2019-08-28
Nexperia_Document_Leaflet_DPAK_LFPAKBJT_CHN_2019Nexperia_Document_Leaflet_DPAK_LFPAK BJT_CHN_2019Leaflet2019-10-17
LFPAK56D_SOT1205_mkplastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm bodyMarcom graphics2017-01-28
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT669_115LFPAK56; Reel pack; SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2016-09-09
SOT669plastic, single-ended surface-mounted package; 4 terminalsOutline drawing2018-07-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.