Low VCEsat (BISS) Resistor Equiped Transistors

Enhanced benefits from BISS-RET combos

RETs make excellent space- and cost-saving solutions, reducing your component count and simplifying circuit design. By making them with a BISS transistor, your designs can also benefit from enhanced performance, including high collector current capability and high collector current gain. We offer a broad range of SMD and leaded packages for you to choose from.

Key features and benefits

  • ± 10% resistance ratio tolerance
  • Reduces pick and place costs
  • Built-in bias resistors
  • Reduces component count
  • 100 mA, 500 mA and up to 800 mA output current capability
  • Simplifies circuit design

Key applications

  • Controlling IC inputs
  • Digital systems
  • Switching loads

Parametric search

Low VCEsat (BISS) Resistor Equiped Transistors
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PBRN113E series NPN 800 mA, 40 V BISS RETs; R1 = 1 kOhm, R2 = 1 kOhm ACT
PBRN113ET NPN 800 mA, 40 V BISS RETs; R1 = 1 kOhm, R2 = 1 kOhm Production
PBRN123E series NPN 800 mA, 40 V BISS RETs; R1 = 2.2 kOhm, R2 = 2.2 kOhm ACT
PBRN123ET NPN 800 mA, 40 V BISS RETs; R1 = 2.2 kOhm, R2 = 2.2 kOhm Production
PBRN113ZT NPN 800 mA, 40 V BISS RETs; R1 = 1 kOhm, R2 = 10 kOhm Production
PBRN123YT NPN 800 mA, 40 V BISS RETs; R1 = 2.2 kOhm, R2 = 10 kOhm Production
PBRP113ET PNP 800 mA, 40 V BISS RET; R1 = 1 kOhm, R2 = 1 kOhm Production
PBRP113ZT PNP 800 mA, 40 V BISS RET; R1 = 1 kOhm, R2 = 10 kOhm Production
PBRP123ET PNP 800 mA, 40 V BISS RET; R1 = 2.2 kOhm, R2 = 2.2 kOhm Production
PBRP123YT PNP 800 mA, 40 V BISS RET; R1 = 2.2 kOhm, R2 = 10 kOhm Production

Marcom graphics (1)

File name Title Type Date
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.