PEMB16

PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm

PNP/PNP resistor-equipped transistors

Features

  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place cost
  • AEC-Q101 qualified

Target applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replacement of general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)channel typePtot (mW)R2 (typ) (kΩ)IC [max] (mA)R1 (typ) (kΩ)VCEO (V)
PEMB16SOT666SOT6661.6 x 1.2 x 0.55PNP/PNP300471002250

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMB16

(SOT666)
SOT666Reel 7" Q1/T1Active5GPEMB16,115
( 9340 589 12115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PEMB16PEMB16,115PEMB16Always Pb-free130.00.61.67E911
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
PEMB16_PUMB16PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhmData sheet2009-09-14
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
PEMB16_Nexperia_Product_QualityPEMB16 Nexperia Product QualityQuality document2017-05-16
PEMB16_Nexperia_Product_ReliabilityPEMB16 Nexperia Product ReliabilityQuality document2017-05-23
PEMB16PEMB16 SPICE modelSPICE model2012-07-22
SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2019-03-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
PEMB16PEMB16 SPICE modelSPICE model2012-07-22

Ordering, pricing & availability

Type numberOrderable part numberOrdering code (12NC)PackingBuy from distributors
PEMB16PEMB16,115934058912115Reel 7" Q1/T1Buy online

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.