PEMB11; PUMB11

PNP/PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ

PNP/PNP Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Low current peripheral drivers
  • Control of IC inputs
  • Replaces general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PEMB11SOT666SOT6661.6 x 1.2 x 0.551001010PNP/PNP30050
PUMB11SOT363TSSOP62.1 x 1.25 x 0.951001010PNP/PNP30050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMB11

(SOT666)
SOT666Reel 7" Q1/T1ActiveB1PEMB11,115
( 9340 568 64115 )
PUMB11
TSSOP6
(SOT363)
SOT363Reel 11¼" Q1/T1 in LargePackActiveB%1PUMB11,135
( 9340 562 89135 )
Reel 7" Q1/T1ActiveB%1PUMB11,115
( 9340 562 89115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMB11/ZL
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1Withdrawn / End-of-lifeStandard MarkingPUMB11/ZLX
( 9340 698 05115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PEMB11/DG934061835115
PUMB11/A2934062872115
PUMB11/ZL9340698051152017-05-312017-11-30PUMB11
    PUMB11/ZL9340698051352017-05-312017-11-30PUMB11

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PEMB11PEMB11,115PEMB11Always Pb-free130.00.61.67E911
      PUMB11PUMB11,135PUMB11Always Pb-free130.00.61.67E911
      PUMB11PUMB11,115PUMB11week 23, 2003130.00.61.67E911

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PUMB11/ZLPUMB11/ZLXnotAvailableAlways Pb-free130.00.61.67E911
      Quality and reliability disclaimer

      Documentation (12)

      File nameTitleTypeDate
      PEMB11_PUMB11PNP/PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩData sheet2011-12-01
      LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
      SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
      SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
      MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
      SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
      SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
      SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
      SOT666plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-31
      SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
      SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
      SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.