PEMB9; PUMB9

PNP/PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ

PNP/PNP double Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replaces general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PEMB9SOT666SOT6661.6 x 1.2 x 0.551001047PNP/PNP30050
PUMB9SOT363TSSOP62.1 x 1.25 x 0.951001047PNP/PNP30050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMB9

(SOT666)
SOT666Reel 7" Q1/T1 Pitch 2mmActiveZ6PEMB9,315
( 9340 570 47315 )
Reel 7" Q1/T1ActiveZ6PEMB9,115
( 9340 570 47115 )
PUMB9
TSSOP6
(SOT363)
SOT363Reel 7" Q3/T4, ReverseActiveB%9PUMB9,125
( 9340 575 06125 )
Reel 7" Q1/T1ActiveB%9PUMB9,115
( 9340 575 06115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMB9/ZL
TSSOP6
(SOT363)
SOT363Reel 7" Q3/T4, ReverseWithdrawn / End-of-lifeStandard MarkingPUMB9/ZLH
( 9340 697 69125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PEMB9/DG934061836115
PUMB9/ZL9340697691252017-05-312017-11-30PUMB9
    PUMB9/ZL9340697691152017-05-312017-11-30PUMB9

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PEMB9PEMB9,315PEMB9Always Pb-free130.00.61.67E911
      PEMB9PEMB9,115PEMB9Always Pb-free130.00.61.67E911
      PUMB9PUMB9,125PUMB9Always Pb-free130.00.61.67E911
      PUMB9PUMB9,115PUMB9week 23, 2003130.00.61.67E911

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PUMB9/ZLPUMB9/ZLHnotAvailableAlways Pb-free130.00.61.67E911
      Quality and reliability disclaimer

      Documentation (12)

      File nameTitleTypeDate
      PEMB9_PUMB9PNP/PNP resistor-equipped transistors; R1 = 10kOhm, R2 = 47 kOhmData sheet2012-01-11
      LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
      SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
      SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
      MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
      SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
      SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
      SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
      SOT666plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-31
      SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
      SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
      SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.