PEMD10; PUMD10

NPN/PNP resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47 kΩ

NPN/PNP Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replaces general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PEMD10SOT666SOT6661.6 x 1.2 x 0.551002.247NPN/PNP30050
PUMD10SOT363TSSOP62.1 x 1.25 x 0.951002.247NPN/PNP30050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMD10

(SOT666)
SOT666Reel 7" Q1/T1ActiveD1PEMD10,115
( 9340 568 58115 )
PUMD10
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1ActiveD%0PUMD10,115
( 9340 552 39115 )
Reel 11¼" Q1/T1 in LargePackActiveD%0PUMD10,135
( 9340 552 39135 )
Reel 7" Q3/T4, ReverseActiveD%0PUMD10,125
( 9340 552 39125 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMD10/ZL
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1Withdrawn / End-of-lifeStandard MarkingPUMD10/ZLX
( 9340 697 74115 )
Reel 11¼" Q1/T1 in LargePackWithdrawn / End-of-lifeStandard MarkingPUMD10/ZLF
( 9340 697 74135 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PEMD10/DG934061837115
PUMD10/DG934061858115
PUMD10/ZL9340697741152017-05-312017-11-30PUMD10
    PUMD10/ZL9340697741352017-05-312017-11-30PUMD10
      PUMD10/ZL9340697741252017-05-312017-11-30PUMD10

        Quality, reliability & chemical content

        Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
        PEMD10PEMD10,115PEMD10Always Pb-free130.00.61.67E911
        PUMD10PUMD10,115PUMD10week 23, 2003130.00.61.67E911
        PUMD10PUMD10,135PUMD10Always Pb-free130.00.61.67E911
        PUMD10PUMD10,125PUMD10week 23, 2003130.00.61.67E911

        The variants in the table below are discontinued. See the table Discontinuation information for more information.

        Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
        PUMD10/ZLPUMD10/ZLXnotAvailableAlways Pb-free130.00.61.67E911
        PUMD10/ZLPUMD10/ZLFnotAvailableAlways Pb-free130.00.61.67E911
        Quality and reliability disclaimer

        Documentation (12)

        File nameTitleTypeDate
        PEMD10_PUMD10NPN/PNP resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47kΩData sheet2012-01-10
        LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
        SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
        SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
        MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
        SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
        SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
        SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
        SOT666plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-31
        SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
        SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
        SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29

        Support

        If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

        Ordering & availability

        Sample

        As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

        Sample orders normally take 2-4 days for delivery.

        If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.