PEMD13; PUMD13

NPN/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ

NPN/PNP double Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replaces general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PEMD13SOT666SOT6661.6 x 1.2 x 0.551004.747NPN/PNP30050
PUMD13SOT363TSSOP62.1 x 1.25 x 0.951004.747NPN/PNP30050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMD13

(SOT666)
SOT666Reel 7" Q1/T1ActiveZ1PEMD13,115
( 9340 568 66115 )
PUMD13
TSSOP6
(SOT363)
SOT363Reel 11¼" Q1/T1 in LargePackActive3%1PUMD13,135
( 9340 562 88135 )
Reel 7" Q1/T1Active3%1PUMD13,115
( 9340 562 88115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMD13/ZL
TSSOP6
(SOT363)
SOT363Reel 11¼" Q1/T1 in LargePackWithdrawn / End-of-lifeStandard MarkingPUMD13/ZLF
( 9340 698 04135 )
Reel 7" Q1/T1Withdrawn / End-of-lifeStandard MarkingPUMD13/ZLX
( 9340 698 04115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PUMD13/A2934062875115
PUMD13/ZL9340698041352017-05-312017-11-30PUMD13
    PUMD13/ZL9340698041152017-05-312017-11-30PUMD13

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PEMD13PEMD13,115PEMD13Always Pb-free130.00.61.67E911
      PUMD13PUMD13,135PUMD13Always Pb-free130.00.61.67E911
      PUMD13PUMD13,115PUMD13week 23, 2003130.00.61.67E911

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PUMD13/ZLPUMD13/ZLFnotAvailableAlways Pb-free130.00.61.67E911
      PUMD13/ZLPUMD13/ZLXnotAvailableAlways Pb-free130.00.61.67E911
      Quality and reliability disclaimer

      Documentation (12)

      File nameTitleTypeDate
      PEMD13_PUMD13NPN/PNP resistor-equipped transistors; R1 = 4.7 kOhm, R2 = 47 kOhmData sheet2012-01-03
      LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
      SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
      SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
      MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
      SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
      SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
      SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
      SOT666plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-31
      SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
      SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
      SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.