PEMD2; PIMD2; PUMD2

NPN/PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ

NPN/PNP double Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replaces general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PEMD2SOT666SOT6661.6 x 1.2 x 0.551002222NPN/PNP30050
PIMD2SOT457SC-74; TSOP62.9 x 1.5 x 11002222NPN/PNP60050
PUMD2SOT363TSSOP62.1 x 1.25 x 0.951002222NPN/PNP30050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMD2

(SOT666)
SOT666Reel 7" Q1/T1 Pitch 2mmActiveD4PEMD2,315
( 9340 568 60315 )
Reel 7" Q1/T1ActiveD4PEMD2,115
( 9340 568 60115 )
PIMD2
SC-74; TSOP6
(SOT457)
SOT457Reel 7" Q3/T4, ReverseActiveM5PIMD2,125
( 9340 579 05125 )
Reel 7" Q1/T1ActiveM5PIMD2,115
( 9340 579 05115 )
PUMD2
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1ActiveD%2PUMD2,115
( 9340 499 50115 )
Reel 11" Q3/Q4 SMD, ReverseActiveD%2PUMD2,165
( 9340 499 50165 )
Reel 7" Q3/T4, ReverseActiveD%2PUMD2,125
( 9340 499 50125 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMD2/ZL
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1Discontinued / End-of-lifeStandard MarkingPUMD2/ZLX
( 9340 697 65115 )
Reel 7" Q3/T4, ReverseDiscontinued / End-of-lifeStandard MarkingPUMD2/ZLH
( 9340 697 65125 )
Reel 11" Q3/Q4 SMD, ReverseWithdrawn / End-of-lifeStandard MarkingPUMD2/ZLZ
( 9340 697 65165 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PUMD2/A2934062878165
PUMD2/A2934062878115
PUMD2/ZL9340697651152017-05-312017-11-30PUMD2
    PUMD2/ZL9340697651252017-05-312017-11-30PUMD2
      PUMD2/ZL9340697651652017-05-312017-11-30PUMD2

        Quality, reliability & chemical content

        Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
        PEMD2PEMD2,315PEMD2Always Pb-free130.00.61.67E911
        PEMD2PEMD2,115PEMD2Always Pb-free130.00.61.67E911
        PIMD2PIMD2,125PIMD2week 22, 2003130.00.61.67E911
        PIMD2PIMD2,115PIMD2week 22, 2003130.00.61.67E911
        PUMD2PUMD2,115PUMD2week 23, 2003130.00.61.67E911
        PUMD2PUMD2,165PUMD2week 23, 2003130.00.61.67E911
        PUMD2PUMD2,125PUMD2week 23, 2003130.00.61.67E911

        The variants in the table below are discontinued. See the table Discontinuation information for more information.

        Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
        PUMD2/ZLPUMD2/ZLXnotAvailableAlways Pb-free130.00.61.67E911
        PUMD2/ZLPUMD2/ZLHnotAvailableAlways Pb-free130.00.61.67E911
        PUMD2/ZLPUMD2/ZLZnotAvailableAlways Pb-free130.00.61.67E911
        Quality and reliability disclaimer

        Documentation (18)

        File nameTitleTypeDate
        PEMD2_PIMD2_PUMD2NPN/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 22 kOhmData sheet2013-11-14
        LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
        SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
        SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
        MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
        SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
        SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
        SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
        SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
        SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
        SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29
        SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2019-03-18
        MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
        SOT457_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-30
        SOT457_115TSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-30
        SOT457_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-30
        SOT457_165TSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-30
        SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsOutline drawing2018-11-28

        Support

        If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

        Ordering, pricing & availability

        Sample

        As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

        Sample orders normally take 2-4 days for delivery.

        If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.