PEMD24; PUMD24

NPN/PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm

NPN/PNP Resistor-Equipped Transistors (RET).

Features

  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replaces general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PEMD24SOT666SOT6661.6 x 1.2 x 0.55100100100NPN/PNP30050
PUMD24SOT363TSSOP62.1 x 1.25 x 0.95100100100NPN/PNP30050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMD24

(SOT666)
SOT666Reel 7" Q1/T1Active6NPEMD24,115
( 9340 589 26115 )
PUMD24
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1ActiveT8%PUMD24,115
( 9340 589 02115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMD24/ZL
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1Withdrawn / End-of-lifeStandard MarkingPUMD24/ZLX
( 9340 698 01115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PUMD24/ZL9340698011152017-05-312017-11-30PUMD24

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    PEMD24PEMD24,115PEMD24Always Pb-free130.00.61.67E911
    PUMD24PUMD24,115PUMD24Always Pb-free130.00.61.67E911

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    PUMD24/ZLPUMD24/ZLXnotAvailableAlways Pb-free130.00.61.67E911
    Quality and reliability disclaimer

    Documentation (12)

    File nameTitleTypeDate
    PEMD24_PUMD24NPN/PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhmData sheet2005-05-01
    LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
    SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
    SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
    MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
    SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
    SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
    SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
    SOT666plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-31
    SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
    SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
    SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.