PEMD3; PIMD3; PUMD3

NPN/PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ

NPN/PNP Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replaces general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PEMD3SOT666SOT6661.6 x 1.2 x 0.551001010NPN/PNP30050
PIMD3SOT457SC-74; TSOP62.9 x 1.5 x 11001010NPN/PNP60050
PUMD3SOT363TSSOP62.1 x 1.25 x 0.951001010NPN/PNP30050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMD3

(SOT666)
SOT666Reel 7" Q1/T1 Pitch 2mmActiveD3PEMD3,315
( 9340 567 71315 )
Reel 7" Q1/T1ActiveD3PEMD3,115
( 9340 567 71115 )
PIMD3
SC-74; TSOP6
(SOT457)
SOT457Reel 11¼" Q1/T1 in LargePackActiveM7PIMD3F
( 9340 587 28135 )
Reel 7" Q1/T1ActiveM7PIMD3,115
( 9340 587 28115 )
PUMD3
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1ActiveD%3PUMD3,115
( 9340 501 70115 )
Reel 11" Q3/Q4 SMD, ReverseActiveD%3PUMD3,165
( 9340 501 70165 )
Reel 11¼" Q1/T1 in LargePackActiveD%3PUMD3,135
( 9340 501 70135 )
Reel 7" Q3/T4, ReverseActiveD%3PUMD3,125
( 9340 501 70125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PUMD3/A2934062879165
PUMD3/A2934062879115
PUMD3/DG934061859115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PEMD3PEMD3,315PEMD3Always Pb-free130.00.61.67E911
PEMD3PEMD3,115PEMD3Always Pb-free130.00.61.67E911
PIMD3PIMD3FPIMD3130.00.61.67E9
PIMD3PIMD3,115PIMD3Always Pb-free130.00.61.67E911
PUMD3PUMD3,115PUMD3week 23, 2003130.00.61.67E911
PUMD3PUMD3,165PUMD3week 23, 2003130.00.61.67E911
PUMD3PUMD3,135PUMD3Always Pb-free130.00.61.67E911
PUMD3PUMD3,125PUMD3week 23, 2003130.00.61.67E911
Quality and reliability disclaimer

Documentation (19)

File nameTitleTypeDate
PEMD3_PIMD3_PUMD3NPN/PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = 10 kOhmData sheet2018-08-07
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
SOT666plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-31
SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
SOT457_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-30
SOT457_115TSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-30
SOT457_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-30
SOT457_165TSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-30
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsOutline drawing2018-11-28

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.