PEMD30; PUMD30

NPN/PNP double resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open

NPN/PNP double Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Reduces component count
  • Built-in bias resistors
  • Reduces pick and place costs
  • Simplifies circuit design
  • AEC-Q101 qualified

Target applications

  • Low current peripheral driver
  • Cost-saving alternative for BC847BPN and BC847BVN
  • Control of IC inputs
  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PEMD30SOT666SOT6661.6 x 1.2 x 0.551002.2NPN/PNP30050
PUMD30SOT363TSSOP62.1 x 1.25 x 0.951002.2NPN/PNP30050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMD30

(SOT666)
SOT666Reel 7" Q1/T1 Pitch 2mmActive2UPEMD30,315
( 9340 599 28315 )
Reel 7" Q1/T1Active2UPEMD30,115
( 9340 599 28115 )
PUMD30
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1ActiveStandard MarkingPUMD30,115
( 9340 599 34115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PEMD30PEMD30,315PEMD30Always Pb-free130.00.61.67E911
PEMD30PEMD30,115PEMD30Always Pb-free130.00.61.67E911
PUMD30PUMD30,115PUMD30Always Pb-free130.00.61.67E911
Quality and reliability disclaimer

Documentation (12)

File nameTitleTypeDate
PEMD30_PUMD30NPN/PNP double resistor-equipped transistors; R1 = 2.2 kOhm, R2 = openData sheet2006-03-30
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
SOT666plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-31
SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.