PEMD48; PUMD48

NPN/PNP resistor-equipped transistors; R1 = 47 kΩ, R2 = 47 kΩ and R1 = 2.2 kΩ, R2 = 47 kΩ

NPN/PNP double Resistor-Equipped Transist ors (RET) in small Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Low package height of 0.37 mm
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replaces general-purpose transistors in digital applications
  • Mobile applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PEMD48SOT666SOT6661.6 x 1.2 x 0.551004747NPN/PNP30050
PUMD48SOT363TSSOP62.1 x 1.25 x 0.951004747NPN/PNP30050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMD48

(SOT666)
SOT666Reel 7" Q1/T1Active48PEMD48,115
( 9340 567 08115 )
PUMD48
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1Active4%8PUMD48,115
( 9340 554 44115 )
Reel 11" Q3/Q4 SMD, ReverseActive4%8PUMD48,165
( 9340 554 44165 )
Reel 7" Q3/T4, ReverseActive4%8PUMD48,125
( 9340 554 44125 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMD48/ZL
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1Withdrawn / End-of-lifeStandard MarkingPUMD48/ZLX
( 9340 697 85115 )
Reel 11" Q3/Q4 SMD, ReverseWithdrawn / End-of-lifeStandard MarkingPUMD48/ZLZ
( 9340 697 85165 )
Reel 7" Q3/T4, ReverseWithdrawn / End-of-lifeStandard MarkingPUMD48/ZLH
( 9340 697 85125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PUMD48/A2934062881125
PUMD48/A2934062881115
PUMD48/ZL9340697851152017-05-312017-11-30PUMD48
    PUMD48/ZL9340697851652017-05-312017-11-30PUMD48
      PUMD48/ZL9340697851252017-05-312017-11-30PUMD48

        Quality, reliability & chemical content

        Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
        PEMD48PEMD48,115PEMD48Always Pb-free130.00.61.67E911
        PUMD48PUMD48,115PUMD48week 23, 2003130.00.61.67E911
        PUMD48PUMD48,165PUMD48week 23, 2003130.00.61.67E911
        PUMD48PUMD48,125PUMD48week 23, 2003130.00.61.67E911

        The variants in the table below are discontinued. See the table Discontinuation information for more information.

        Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
        PUMD48/ZLPUMD48/ZLXnotAvailableAlways Pb-free130.00.61.67E911
        PUMD48/ZLPUMD48/ZLZnotAvailableAlways Pb-free130.00.61.67E911
        PUMD48/ZLPUMD48/ZLHnotAvailableAlways Pb-free130.00.61.67E911
        Quality and reliability disclaimer

        Documentation (12)

        File nameTitleTypeDate
        PEMD48_PUMD48NPN/PNP resistor-equipped transistors; R1 = 47 kΩ, R2 = 47 kΩ and R1 = 2.2 kΩ, R2 = 47 kΩData sheet2012-01-25
        LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
        SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
        SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
        MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
        SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
        SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
        SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
        SOT666plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-31
        SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
        SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
        SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29

        Support

        If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

        Ordering & availability

        Sample

        As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

        Sample orders normally take 2-4 days for delivery.

        If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.