PEMD9; PUMD9

NPN/PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ

NPN/PNP double Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replacement of general purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PEMD9SOT666SOT6661.6 x 1.2 x 0.551001047NPN/PNP30050
PUMD9SOT363TSSOP62.1 x 1.25 x 0.951001047NPN/PNP30050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMD9

(SOT666)
SOT666Reel 7" Q1/T1 Pitch 2mmActiveD9PEMD9,315
( 9340 567 06315 )
Reel 7" Q1/T1ActiveD9PEMD9,115
( 9340 567 06115 )
PUMD9
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1ActiveD%9PUMD9,115
( 9340 550 50115 )
Reel 11" Q3/Q4 SMD, ReverseActiveD%9PUMD9,165
( 9340 550 50165 )
Reel 11¼" Q1/T1 in LargePackActiveD%9PUMD9,135
( 9340 550 50135 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMD9/ZL
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1Discontinued / End-of-lifeStandard MarkingPUMD9/ZLX
( 9340 697 73115 )
Reel 11¼" Q1/T1 in LargePackDiscontinued / End-of-lifeStandard MarkingPUMD9/ZLF
( 9340 697 73135 )
Reel 11" Q3/Q4 SMD, ReverseWithdrawn / End-of-lifeStandard MarkingPUMD9/ZLZ
( 9340 697 73165 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PUMD9/A2934062882115
PUMD9/ZL9340697731152017-05-312017-11-30PUMD9
    PUMD9/ZL9340697731352017-05-312017-11-30PUMD9
      PUMD9/ZL9340697731652017-05-312017-11-30PUMD9

        Quality, reliability & chemical content

        Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
        PEMD9PEMD9,315PEMD9Always Pb-free130.00.61.67E911
        PEMD9PEMD9,115PEMD9Always Pb-free130.00.61.67E911
        PUMD9PUMD9,115PUMD9week 23, 2003130.00.61.67E911
        PUMD9PUMD9,165PUMD9week 23, 2003130.00.61.67E911
        PUMD9PUMD9,135PUMD9week 23, 2003130.00.61.67E911

        The variants in the table below are discontinued. See the table Discontinuation information for more information.

        Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
        PUMD9/ZLPUMD9/ZLXnotAvailableAlways Pb-free130.00.61.67E911
        PUMD9/ZLPUMD9/ZLFnotAvailableAlways Pb-free130.00.61.67E911
        PUMD9/ZLPUMD9/ZLZnotAvailableAlways Pb-free130.00.61.67E911
        Quality and reliability disclaimer

        Documentation (13)

        File nameTitleTypeDate
        PEMD9_PUMD9NPN/PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = 47 kOhmData sheet2011-12-08
        LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
        nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
        SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
        SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
        MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
        SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
        SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
        SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
        SOT666plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-31
        SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
        SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
        SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29

        Support

        If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

        Ordering & availability

        Sample

        As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

        Sample orders normally take 2-4 days for delivery.

        If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.